Publish your products
LS600W LED Projector
LS600W LED Projector
LS600W LED Projector
LS600W LED Projector
LS600W LED Projector
    ViewSonic

    LS600W LED Projector

    Featuring 1280x800 WXGA resolution and 3,000 ANSI lumens of brightness, the ViewSonic® LS600W is a lamp-free LED projector ideal for business and education. No matter the environment, expect stunning images and vivid colors, as this projector boasts 125% Rec. 709 color accuracy. With 2nd generation LED technology, the LS600W eliminates the need to continuously swap out bulbs and dispose of toxic chemicals. In addition, an IP5X sealed optical engine prevents dust and moisture from entering the projector, ensuring impeccable image quality and a long maintenance-free lifespan of up to 30,000 hours.* An automatic on/off feature delivers efficiency and power savings, while comprehensive LAN control ensures easy management across meeting rooms and classrooms. Whether for business or education, the ViewSonic LS600W LED projector provides a picture-perfect presentation every time.
    Technical specification
    • Unique ref.viewsonic_ls600w
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-06-20
    • Edition number1
    • Height (inches)4.6
    • Width (inches)15.2
    • Depth (inches)10.9
    Related
    • Weight Net (Lbs)11
    Classification
    • BIMobject CategoryElectronics - Visual Electronics

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit