Publish your products
LS800HD 1080p Laser Projector
ViewSonic

LS800HD 1080p Laser Projector

Bright and versatile for any professional installation, the ViewSonic® LS800HD 1080p laser projector delivers everything you need for big screens in big venues. Delivering 5,000 lumens of advanced high brightness, 100,000:1 contrast ratio, and up to 30,000 hours of light source life, this projector is ideal for auditoriums, lecture halls, large boardrooms, houses of worship, and more. Thanks to SuperColor™ technology, content is brought to life with captivating color, crisp graphics, and stunning videos no matter the environment. This top-notch performer is also easy to deploy and manage with its wide 1.65x optical zoom, vertical/horizontal keystone, 4-corner adjustment, and a vertical/horizontal lens shift feature that provides extreme flexibility in even the most challenging installations. Thanks to the built-in HDBT receiver, the projector is capable of receiving uncompressed HD video and audio from over 200 feet away via network cable. Moreover, 360-degree tilt angle projection, portrait mode, and 24/7 operation allow for extreme mounting flexibility. The ViewSonic® LS800HD is the ideal 1080p laser projector for professional installations, large venues, and business and education environments.
Specification
  • Display:
    Type: DLP Laser Resolution Type: HD (1920x1080) Resolution: 1920 x 1080 Brightness (Lumens): 5,000 ANSI Display Size (in.): 30 - 300 in. / 0.76 - 7.62 m Throw Distance: 4.1 - 41 ft / 1.3 - 12.5 m Throw Ratio: 1.2-1.9 Keystone: Vertical (± 25º) / Horizontal (± 30º) Lens: 1.65x optical zoom Light Source (watt): Laser bank x 4 Light Source Life, Normal (hours): 20000 Light Source Life, Dynamic Eco-Mode (hours): 30000 Color Depth: 1.07B Color (R/G/B 10bit) Dynamic Contrast Ratio: 100,000:1 Aspect Ratio: 16:9 Lens Shift: Horizontal (-2.5% +2.5%) / Vertical (-2.9% +11.8%) Operation Rating: 24/7 Video Signal:
    Frequency Horizontal: 15K~102KHz Frequency Vertical: 23~120Hz 

    Compatibility:
    PC Resolution (max): 1920 x 1200 PC Resolution (min): 640 x 480 Mac® Resolution (max): 1920 x 1200 Mac® Resolution (min): 640 x 480 Connector:
    USB 2.0 Type A(1), Ethernet LAN (RJ45)(1), 3.5mm Audio Out(1), 3.5mm Audio In(1), Control (RS-232)(1), HDMI(3), VGA In(1), VGA Out(1), Composite RCA Video In(1), Mini USB(1), RCA Audio In (L/R)(1), RCA Audio Out(1), 3D VESA(1), HDBT(1) 

    Audio:
    Internal Speakers: 5W (x2) Power:
    Voltage: 100-240V+/- 10%, 50/60Hz AC Consumption (typical): 430W Stand-by: <0.5W Controls:
    Physical Controls: Display, Image, Power Management, Basic, Advanced, System, Information (See user guide for full OSD functionality) On Screen Display: Power, keystone/arrow keys, left/blank, menu/exit, right/panel key lock, mode/enter, auto, source 

    Operating Conditions:
    Temperature: 32-104º F (0 - 40º C) Humidity (non-condensing): 0-90% IP Code: IP6X Additional Hardware:
    Kensington Lock Slot: 1 Weight (imperial):
    Net (lbs): 24.3 Gross (lbs): 30.0 Weight (metric):
    Net (kg): 11.0 Gross (kg): 13.6 Dimensions (imperial) (WxHxD):
    Packaging (in.): 22.0 x 11.9 x 18.5 Physical (in.): 14.2 x 6.3 x 17.3 

    Dimensions (metric) (WxHxD):
    Packaging (mm): 559.0 x 301.0 x 469.0 Physical (mm): 360.0 x 161.0 x 440.0 

    General:
    AV Control: AMX Certified, ATEN Certified, Crestron Certified Regulations: FCC, UL/CUL, ROHS PACKAGE CONTENTS: LS800HD projector, power cable, VGA cable, remote control, Quick Start Guide Warranty: Five-year limited warranty on parts and labor, 1-year limited warranty on the light source, 1st year free Express Exchange® service. (One year Express Exchange Service requires product registration). Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. UPC: 766907932317

     Accessories:
    PGD-350, PJ-SCW-1001W, PJ-WMK-006, PM-FCP, VC10, VCB10

Technical specification
  • Unique ref.viewsonic_ls800hd
  • Product familyElectronics
  • Product groupProjectors
  • TypeObject (single object)
  • Date of publishing2018-12-13
  • Edition number1
  • Height (inches)6.3
  • Width (inches)14.2
  • Depth (inches)17.3
Related
  • Designed inTaiwan
  • Manufactured inTaiwan
  • Weight Net (Lbs)24.3
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationObject
  • UNSPSC nameOverhead projectors
  • UNSPSC code45111607
  • Uniclass 2015 CodePr_40_70_67_22
  • Uniclass 2015 DescriptionDigital projectors
  • CSI MasterFormat 2014 Code11 52 16
  • CSI MasterFormat 2014 TitleProjectors
  • OmniClass Number23-37 21 15
  • OmniClass TitleData Multi Media Projectors
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States