We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ViewSonic® LS800WU Laser Projector

Unique ref.: viewsonic_ls800wu
Brand: ViewSonic
Product family: Electronics
Product group: Projectors
Width (inches): 14.2
Height (inches): 6.3
Depth (inches): 17.3
Date of publishing: 2018-12-13
Edition number: 1
Type: Object (single object)
Download (10)
Bright and versatile for any professional installation, the ViewSonic® LS800WU WUXGA laser projector delivers everything you need for big screens in big venues. Delivering 5,500 lumens of advanced high brightness, 100,000:1 contrast ratio, and up to 30,000 hours* of light source life, this projector is ideal for auditoriums, lecture halls, large boardrooms, houses of worship, and more. Thanks to SuperColor™ technology, content is brought to life with captivating color, crisp graphics, and stunning videos no matter the environment. This top-notch performer is also easy to deploy and manage with its wide 1.65x optical zoom adjustment, vertical/horizontal keystone, 4 corner adjustment, and a vertical/horizontal lens shift feature that provide extreme flexibility in even the most challenging installations. Thanks to the built-in HDBT receiver, the projector is capable of receiving uncompressed HD video and audio from over 200 feet away via network cable. Moreover, 360-degree tilt angle projection, portrait mode, and 24/7 operation allow for extreme mounting flexibility. The ViewSonic® LS800WU is the ideal WUXGA laser projector for professional installations, large venues, and business and education environments.

Display:
Type: DLP Laser Resolution Type: WUXGA (1920x1200) Resolution: 1920 x 1200 Brightness (Lumens): 5,500 ANSI Display Size (in.): 30 - 300 in. / 0.76 - 7.62 m Throw Distance: 4.1 - 41 ft / 1.3 - 12.5 m Throw Ratio: 1.2 - 1.9 Keystone: Vertical (± 25º) / Horizontal (± 30º) Lens: 1.65x optical zoom Light Source (watt): Laser bank x 4 Light Source Life, Normal (hours): 20000 Light Source Life, Dynamic Eco-Mode (hours): 30000 Color Depth: 1.07B Color (R/G/B 10bit) Dynamic Contrast Ratio: 100,000:1 Aspect Ratio: 16:10 Lens Shift: Horizontal (-2.5% +2.5%) / Vertical (-2.4% +9.2%) Operation Rating: 24/7

 Video Signal:
Frequency Horizontal: 15K~102KHz Frequency Vertical: 23~120Hz Compatibility:
PC Resolution (max): 1920 x 1200 PC Resolution (min): 640 x 480 Mac® Resolution (max): 1920 x 1200 Mac® Resolution (min): 640 x 480 

Connector:
USB 2.0 Type A(1), Ethernet LAN (RJ45)(1), 3.5mm Audio Out(1), 3.5mm Audio In(1), Control (RS232)(1), HDMI(3), VGA In(1), VGA Out(1), Composite RCA Video In(1), Mini USB(1), RCA Audio In (L/R)(1), RCA Audio Out(1), 3D VESA(1), HDBT(1) 

Audio:
Internal Speakers: 5W (x2) Power:
Voltage: 100-240V+/- 10%, 50/60Hz AC Consumption (typical): 430W Stand-by: <0.5W Controls:
Physical Controls: Display, Image, Power Management, Basic, Advanced, System, Information (See user guide for full OSD functionality) On Screen Display: Power, keystone/arrow keys, left/blank, menu/exit, right/panel key lock, mode/enter, auto, source 

Operating Conditions:
Temperature: 32-104º F (0 - 40º C) Humidity (non-condensing): 0-90% IP Code: IP6X Additional Hardware:
Kensington Lock Slot: 1 Weight (imperial):
Net (lbs): 24.3 Gross (lbs): 30.0 Weight (metric):
Net (kg): 11.0 Gross (kg): 13.6 Dimensions (imperial) (WxHxD):
Packaging (in.): 22.0 x 11.9 x 18.5 Physical (in.): 14.2 x 6.3 x 17.3 Dimensions (metric) (WxHxD):
Packaging (mm): 559.0 x 301.0 x 469.0 Physical (mm): 360.0 x 161.0 x 440.0 

General:
AV Control: AMX Certified, ATEN Certified, Crestron Certified Regulations: FCC, UL/CUL, ROHS PACKAGE CONTENTS: LS800WU projector, power cable, VGA cable, remote control, Quick Start Guide Warranty: Five-year limited warranty on parts and labor, 1-year limited warranty on the light source, 1st year free Express Exchange® service. (One year Express Exchange Service requires product registration). Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. UPC: 766907932218 

Accessories:
PGD-350, PJ-SCW-1001W, PJ-WMK-006, PM-FCP, VC10, VCB10


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: Taiwan
Weight Net (Lbs): 24.3

BIMobject Category: Electronics - Visual Electronics
IFC classification: Object
UNSPSC name: Overhead projectors
UNSPSC code: 45111607
Uniclass 1.4 Code: L761233
Uniclass 1.4 Description: Overhead projectors
Uniclass 2015 Code: Pr_40_70_67_22
Uniclass 2015 Description: Digital projectors
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 17.3 in
Height 6.3 in
Resolution 1920 x 1200
Width 14.2 in

BIMobject®