We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ViewSonic® LS810 Laser Projector

Unique ref.: viewsonic_ls810
Brand: ViewSonic
Product family: Electronics
Product group: Projectors
Width (inches): 20
Height (inches): 6.5
Depth (inches): 15.4
Date of publishing: 2018-12-13
Edition number: 1
Type: Object (single object)
Download (10)
Featuring 1280x800 WXGA resolution and 5,200 lumens of brightness, the ViewSonic® LS810 Laser Projector is the ideal solution for modern business and education environments. Designed with a laser phosphor light source lasting up to 20,000 hours, this projector delivers long-term, virtually maintenance-free usage for any boardroom or classroom. With its 0.23 ultra-short throw ratio, HV keystoning and 4 corner adjustments, the LS810 makes installation a hassle-free experience. What’s more, the ultra-short throw ratio allows you to place the projector just inches away from a wall or screen to give you a huge image for less cost than a comparably sized display. The LS810 also features a hidden PortAll® compartment which accommodates additional accessories such as a wireless streaming device, or PC stick. Powered by SuperColor™ technology for true-to-life images, and SonicExpert® technology for incredibly clear sound, the LS810 delivers an immersive audiovisual performance.

Display:
Type: DLP Laser Resolution Type: WXGA (1280x800) Resolution: 1280 x 800 Brightness (Lumens): 5,200 ANSI Display Size (in.): 70 – 150 in. / 1.78 – 3.81 m (diagonal) Throw Distance: 1.21 – 2.62 ft. / 0.37 – 0.8 m Throw Ratio: 0.23 Keystone: Vertical (± 30º) / Horizontal (± 30º) Lens: Digital optical focus Light Source (watt): 390 Light Source Life, Normal (hours): 15000 Light Source Life, Dynamic Eco-Mode (hours): 20000 Color Depth: 30 bits, 1.07B Color (10+10+10) Dynamic Contrast Ratio: 100,000:1 Aspect Ratio: 16:10 

Video Signal:
Frequency Horizontal: 15–100KHz Frequency Vertical: 24–120Hz 

Compatibility:
PC Resolution (max): Up to 1920x1080 Mac® Resolution (max): Up to 1920x1080 (may require MAC adapter) Connector:
USB 2.0 Type A(1), USB Type A (5V 2A) (1), Ethernet LAN (RJ45)(1), 3.5mm 12V Trigger(1), 3.5mm Audio Out(1), 3.5mm Audio In(1), Control (RS-232)(1), Control (RS232)(1), HDMI 1.4(1), HDMI MHL(1), VGA In(2), VGA Out(1), Composite RCA Video In(1), Component RCA(1), S-Video In(1), Mini USB(1), Micro USB(1), RCA Audio In (L/R)(2)

 Audio:
Internal Speakers: 8W (x2) Audio Description: Dual silk tweeters + full-range drivers, ported chambers, Waves MaxxAudio(r) DSP 

Power:
Voltage: AC 100-240V (universal), 50-60Hz Consumption (max): 450W Stand-by: <0.5W Controls:
Physical Controls: Power, keystone/arrow keys, left/blank, menu/exit, right/panel key lock, mode/enter, auto, source On Screen Display: Display, Image, Power Management, Basic, Advanced, System, Information (See user guide for full OSD functionality) Operating Conditions:
Temperature: 32-104º F (0 - 40º C) Humidity (non-condensing): 0-90% 

Noise Level:
Eco-Mode: 28dB Additional Hardware:
Kensington Lock Slot: 1 Weight (imperial):
Net (lbs): 30.0 Gross (lbs): 42.8 Weight (metric):
Net (kg): 13.6 Gross (kg): 19.4 Dimensions (imperial) (WxHxD):
Packaging (in.): 21.65 x 12.2 x 22.44 Physical (in.): 20.0 x 6.5 x 15.4 

Dimensions (metric) (WxHxD):
Packaging (mm): 550.0 x 310.0 x 570.0 Physical (mm): 508.0 x 165.0 x 392.0

General:
AV Control: AMX Certified, ATEN Certified, Crestron Certified, Extron Certified, PJ Link Certified Regulations: Mexico Energy test/Registration, EAC, TUV-S Mark (Argentina), India BIS, FCC, CE, EMC, CB, CCC, RoHS, REACH, SVHC, WEEE, ErP, Mexico NOM, cTUVus, PSB, RCM, CECP PACKAGE CONTENTS: LS810 Projector, Power Cable, VGA Cable, HDMI Cable, Remote Control with Batteries, Quick Start Guide Warranty: Three-year limited warranty on parts and labor, 1-year limited warranty on the light source, 1st year free Express Exchange® service. (One year Express Exchange Service requires product registration). Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. UPC: 766907847413 

Accessories:
BCP100, BCP120, HB10B, PGD-350, PJ-WMK-006, PJ-WMK-302, PJ-WMK-304, VIEWSTICK2, VIEWSTICK2-S, VIEWSYNC3, WMK-027, WPG-300


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China
Weight Net (Lbs): 30

BIMobject Category: Electronics - Visual Electronics
IFC classification: Object
UNSPSC name: Overhead projectors
UNSPSC code: 45111607
Uniclass 1.4 Code: L761233
Uniclass 1.4 Description: Overhead projectors
Uniclass 2015 Code: Pr_40_70_67_22
Uniclass 2015 Description: Digital projectors
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 100,000:1
Depth 15.4 in
Height 6.5 in
Resolution 1280 x 800
Width 20 in

All BIM objects are real products from real manufacturers confirmed and approved