We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ViewSonic® LS820 Laser Projector

Unique ref.: viewsonic_ls820
Brand: ViewSonic
Product family: Electronics
Product group: Projectors
Width (inches): 20
Height (inches): 6.5
Depth (inches): 15.4
Date of publishing: 2018-12-13
Edition number: 1
Type: Object (single object)
Download (10)

Delivering incredible color accuracy and stunning, razor-sharp images, the ViewSonic® LS820 laser projector is the ideal ultra-short throw projector for the high-end home theater. With a 0.23 ultra-short throw ratio, this projector can be placed on your home entertainment stand, just inches away from a wall or screen, and project an immersive 100” image. And with stunning 1080p resolution, and color accuracy, this projector delivers an amazing cinema-like experience. Utilizing the latest laser light technology, the LS820 is virtually maintenance-free, allowing you to enjoy long hours of movies or extensive gaming sessions. The LS820 also features a hidden PortAll® compartment which accommodates additional accessories such as a wireless streaming device, or PC stick. Powered by SuperColor™ technology for true-to-life images, and SonicExpert® technology for incredibly clear sound, the LS820 delivers an immersive audiovisual performance for any home theater.

Display:
Type: DLP Laser Resolution Type: HD (1920x1080) Resolution: 1920 x 1080 Brightness (Lumens): 3,500 ANSI Display Size (in.): 70 – 150 in. / 1.78 – 3.81 m (diagonal) Throw Distance: 1.21 – 2.62 ft. / 0.37 – 0.8 m Throw Ratio: 0.23 Keystone: Vertical (+30º/-12º) / Horizontal (± 30º) Lens: Digital optical focus Light Source (watt): 390 Light Source Life, Normal (hours): 15000 Light Source Life, Dynamic Eco-Mode (hours): 20000 Color Depth: 30 bits, 1.07B Color (10+10+10) Dynamic Contrast Ratio: 100,000:1 Aspect Ratio: 16:9 

Video Signal:
Frequency Horizontal: 15–100KHz Frequency Vertical: 24–120Hz 

Compatibility:
PC Resolution (max): Up to 1920x1080 Mac® Resolution (max): Up to 1920x1080 (may require MAC adapter) Connector:
USB 2.0 Type A(1), USB Type A (5V 2A) (1), USB Micro B (5V 2A) (1), Mini USB Type B(1), Audio Output (Mini Jack)(1), Ethernet LAN (RJ45)(1), 3.5mm 12V Trigger(1), 3.5mm Audio Out(1), 3.5mm Audio In(1), Control (RS232)(1), HDMI 1.4(1), HDMI MHL(1), VGA In(2), VGA Out(1), Composite RCA Video In(1), Component RCA(1), S-Video In(1), Mini USB(1), Micro USB(1), RCA Audio In (L/R)(1), 3D VESA(1), RGB Input(2) Audio:
Internal Speakers: 8W (x2) Audio Description: Dual silk tweeters + full-range drivers, ported chambers, Waves MaxxAudio(r) DSP 

Power:
Voltage: AC 100-240V (universal), 50-60Hz Consumption (max): 450W Stand-by: <0.5W Controls:
Physical Controls: Power, keystone/arrow keys, left/blank, menu/exit, right/panel key lock, mode/enter, auto, source On Screen Display: Display, Image, Power Management, Basic, Advanced, System, Information (See user guide for full OSD functionality) 

Operating Conditions:
Temperature: 32-104º F (0 - 40º C) Humidity (non-condensing): 0-90% 

Additional Hardware:
Kensington Lock Slot: 1 Weight (imperial):
Net (lbs): 30.0 Gross (lbs): 42.8 Weight (metric):
Net (kg): 13.6 Gross (kg): 19.4 Dimensions (imperial) (WxHxD):
Packaging (in.): 21.7 x 12.2 x 22.4 Physical (in.): 20.0 x 6.5 x 15.4

 Dimensions (metric) (WxHxD):
Packaging (mm): 550.0 x 310.0 x 570.0 Physical (mm): 508.0 x 165.0 x 392.0 

General:
AV Control: AMX Certified, ATEN Certified, Crestron Certified, Extron Certified, PJ Link Certified Regulations: Mexico Energy test/Registration, EAC, TUV-S Mark (Argentina), India BIS, FCC, CE, EMC, CB, CCC, RoHS, REACH, SVHC, WEEE, ErP, Mexico NOM, cTUVus, PSB, RCM, CECP PACKAGE CONTENTS: LS820 Projector, Power Cable, VGA Cable, HDMI Cable, Remote Control / Laser Pointer with Batteries, Quick Start Guide Warranty: Three-year limited warranty on parts and labor, 1-year limited warranty on the light source, 1st year free Express Exchange® service. (One year Express Exchange Service requires product registration). Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. UPC: 766907847512

Accessories:
BCP100, BCP120, HB10B, PGD-350, PJ-WMK-006, PJ-WMK-304, VIEWSTICK2, VIEWSYNC3, WMK-027


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: Taiwan
Weight Net (Lbs): 30

BIMobject Category: Electronics - Visual Electronics
IFC classification: Object
UNSPSC name: Overhead projectors
UNSPSC code: 45111607
Uniclass 1.4 Code: L761233
Uniclass 1.4 Description: Overhead projectors
Uniclass 2015 Code: Pr_40_70_67_22
Uniclass 2015 Description: Digital projectors
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 15.4 in
Height 6.5 in
Resolution 1920 x 1080
Width 20 in

All BIM objects are real products from real manufacturers confirmed and approved