We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ViewSonic® LS830 Laser Projectors

Unique ref.: viewsonic_ls830
Brand: ViewSonic
Product family: Electronics
Product group: Projectors
Width (inches): 20
Height (inches): 6.5
Depth (inches): 15.4
Date of publishing: 2018-12-13
Edition number: 1
Type: Object (single object)
Download (10)
Featuring stunning 1080p resolution and 4,500 lumens of brightness, the ViewSonic® LS830 Laser Projector is the ideal solution for modern business and education environments. Designed with a laser phosphor light source lasting up to 20,000 hours, this projector delivers long-term, virtually maintenance-free usage for any boardroom or classroom. With its 0.23 ultra-short throw ratio, HV keystoning and 4 corner adjustments, the LS830 makes installation a hassle-free experience. What’s more, the ultra-short throw ratio allows you to place the projector just inches away from a wall or screen to give you a huge image for less cost than a comparably sized display. The LS830 also features a hidden PortAll® compartment which accommodates additional accessories such as a wireless streaming device, or PC stick. Powered by SuperColor technology for true-to-life images, and SonicExpert® technology for incredibly clear sound, the LS830 delivers an immersive audiovisual performance.

Display:
Type: DLP Laser Resolution Type: HD (1920x1080) Resolution: 1920 x 1080 Brightness (Lumens): 4,500 ANSI Display Size (in.): 70 – 150 in. / 1.78 – 3.81 m (diagonal) Throw Distance: 1.21 – 2.62 ft. / 0.37 – 0.8 m Throw Ratio: 0.23 Keystone: Vertical (+30º/-12º) / Horizontal (± 30º) Lens: Digital optical focus Light Source (watt): 390 Light Source Life, Normal (hours): 15000 Light Source Life, Dynamic Eco-Mode (hours): 20000 Color Depth: 30 bits, 1.07B Color (10+10+10) Dynamic Contrast Ratio: 100,000:1 Aspect Ratio: 16:9 

Video Signal:
Frequency Horizontal: 15–100KHz Frequency Vertical: 24–120Hz 

Compatibility:
PC Resolution (max): Up to 1920x1080 Mac® Resolution (max): Up to 1920x1080 (may require MAC adapter) Connector:
USB 2.0 Type A(1), USB Type A (5V 2A) (1), USB Micro B (5V 2A) (1), Mini USB Type B(1), Audio Output (Mini Jack)(1), Ethernet LAN (RJ45)(1), 3.5mm 12V Trigger(1), 3.5mm Audio Out(1), 3.5mm Audio In(1), Control (RS232)(1), HDMI 1.4(1), HDMI MHL(1), VGA In(2), VGA Out(1), Composite RCA Video In(1), Component RCA(1), S-Video In(1), Mini USB(1), Micro USB(1), RCA Audio In (L/R)(2), 3D VESA(1), RGB Input(2) Audio:
Internal Speakers: 8W (x2) Audio Description: Dual silk tweeters + full-range drivers, ported chambers, Waves MaxxAudio(r) DSP 

Power:
Voltage: AC 100-240V (universal), 50-60Hz Consumption (max): 450W Stand-by: <0.5W Controls:
Physical Controls: Power, keystone/arrow keys, left/blank, menu/exit, right/panel key lock, mode/enter, auto, source On Screen Display: Display, Image, Power Management, Basic, Advanced, System, Information (See user guide for full OSD functionality) Operating Conditions:
Temperature: 32-104º F (0 - 40º C) Humidity (non-condensing): 0-90%

Noise Level:
Eco-Mode: 28dB Additional Hardware:
Kensington Lock Slot: 1 Weight (imperial):
Net (lbs): 30.0 Gross (lbs): 42.8 Weight (metric):
Net (kg): 13.6 Gross (kg): 19.4 Dimensions (imperial) (WxHxD):
Packaging (in.): 21.7 x 12.2 x 22.4 Physical (in.): 20.0 x 6.5 x 15.4 Dimensions (metric) (WxHxD):
Packaging (mm): 550.0 x 310.0 x 570.0 Physical (mm): 508.0 x 165.0 x 392.0

 General:
AV Control: AMX Certified, ATEN Certified, Crestron Certified, Extron Certified, PJ Link Certified Regulations: Mexico Energy test/Registration, EAC, TUV-S Mark (Argentina), India BIS, FCC, CE, EMC, CB, CCC, RoHS, REACH, SVHC, WEEE, ErP, Mexico NOM, cTUVus, PSB, RCM, CECP PACKAGE CONTENTS: LS830 Projector, Power Cable, VGA Cable, HDMI Cable, Remote Control / Laser Pointer with Batteries, Quick Start Guide Warranty: Three-year limited warranty on parts and labor, 1-year limited warranty on the light source, 1st year free Express Exchange® service. (One year Express Exchange Service requires product registration). Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. UPC: 766907843217

 Accessories:
BCP100, BCP120, HB10B, PGD-350, PJ-WMK-006, PJ-WMK-302, PJ-WMK-304, VIEWSTICK2, VIEWSTICK2-S, VIEWSYNC3, WMK-027, WPG-300 Awards:


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: Taiwan
Weight Net (Lbs): 30

BIMobject Category: Electronics - Visual Electronics
IFC classification: Object
UNSPSC name: Overhead projectors
UNSPSC code: 45111607
Uniclass 1.4 Code: L761233
Uniclass 1.4 Description: Overhead projectors
Uniclass 2015 Code: Pr_40_70_67_22
Uniclass 2015 Description: Digital projectors
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 15.4 in
Height 6.5 in
Resolution 1920 x 1080
Width 20 in

All BIM objects are real products from real manufacturers confirmed and approved