Publish your products
LS850WU WUXGA Laser Projector
LS850WU WUXGA Laser Projector
LS850WU WUXGA Laser Projector
LS850WU WUXGA Laser Projector
LS850WU WUXGA Laser Projector
LS850WU WUXGA Laser Projector
LS850WU WUXGA Laser Projector
LS850WU WUXGA Laser Projector
    ViewSonic

    LS850WU WUXGA Laser Projector

    LS850WU - 1920 x 1200 Resolution, 5,000 ANSI Lumens, 1.36 - 2.18 Throw Ratio

    Bright and versatile for any professional installation, the ViewSonic® LS850WU WUXGA laser projector delivers everything you need for big screens in big venues. Delivering 5,000 lumens of advanced high brightness, 300,000:1 contrast ratio, and up to 20,000 hours* of light source life, this projector is ideal for auditoriums, lecture halls, large boardrooms, houses of worship, and more. Thanks to SuperColor™ technology, content is brought to life with captivating color, crisp graphics, and stunning videos no matter the environment. This top-notch performer is also easy to deploy and manage with its wide 1.6x optical zoom adjustment, vertical/horizontal keystone, 4 corner adjustment, and a vertical/horizontal lens shift feature that provide extreme flexibility in even the most challenging installations. Thanks to the built-in HDBT receiver, the projector is capable of receiving uncompressed HD video and audio from over 200 feet away via network cable. Moreover, 360-degree tilt angle projection, portrait mode, and 24/7 operation allow for extreme mounting flexibility. The ViewSonic® LS850WU is the ideal WUXGA laser projector for professional installations, large venues, and business and education environments.

    *Light source life may vary based on actual usage and other factors.

    Technical specification
    • Unique ref.viewsonic_ls850wu_projector
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2020-05-01
    • Edition number1
    • Height (inches)5.7
    • Width (inches)15.9
    • Depth (inches)12
    Related
    • Designed inTaiwan
    • Manufactured inTaiwan
    • Weight Net (Lbs)14.1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    • IFC classificationObject
    • UNSPSC nameOverhead projectors
    • UNSPSC code45111607
    • Uniclass 2015 CodePr_40_70_67_22
    • Uniclass 2015 DescriptionDigital projectors
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 21 15
    • OmniClass TitleData Multi Media Projectors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit