We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ViewSonic® LightStream® PRO8510L Projector

Unique ref.: viewsonic_pro8510l
Brand: ViewSonic
Product family: Electronics
Product group: Projectors
Width (inches): 19.55
Height (inches): 12.45
Depth (inches): 5.5
Date of publishing: 2018-12-13
Edition number: 1
Type: Object (single object)
Download (10)
Delivering 1024 x 768 resolution and 5200 lumens of brightness, the ViewSonic® LightStream® Pro8510L is the ideal XGA projector for professional installations, large venues, and business and education environments. With its 1.6x optical zoom, centered lens, vertical lens shift, and HV keystoning, the Pro8510L provides extreme flexibility even in the most challenging installations. The Pro8510L boasts a sleek top cover design for quick lamp and accessory access, while an intuitive PortAll® compartment accommodates additional accessories such as an HDBT receiver, wireless streaming device, or PC stick. The cable management hood hides unsightly cables, and a 4-in-1 power button serves as a central point for LED notifications. Moreover, four HDMI ports and additional audio and video ports allow for extensive connectivity to handle multiple devices without the need to switch cables. Powered by SuperColor™ technology for beautiful image reproduction, and SonicExpert™ technology for incredibly clear sound, the Pro8510L delivers a professional audiovisual performance.

Display:
Type: DLP Lamp Resolution Type: XGA (1024x768) Resolution: 1024 x 768 Brightness (Lumens): 5,200 ANSI Display Size (in.): 30 - 300 in. / 0.76 - 7.62 m Throw Distance: 2.3 – 37.3 ft. / 0.86 – 11.36 m Throw Ratio: 1.41 ~ 2.25 Keystone: Vertical (± 30º) / Horizontal (± 30º) Lens: 1.6x Manual optical zoom / manual optical focus Light Source (watt): 370 Light Source Life, Normal (hours): 2000 Light Source Life, Dynamic Eco-Mode (hours): 2500 Color Depth: 30 bits, 1.07B Color (10+10+10) Aspect Ratio: 4:3 (native) 

Video Signal:
Frequency Horizontal: 15–100KHz Frequency Vertical: 24–120Hz 

Compatibility:
PC Resolution (max): Up to 1920x1080 Mac® Resolution (max): Up to 1920x1080 (may require MAC adapter) Connector:
USB 2.0 Type A(1), Ethernet LAN (RJ45)(1), 3.5mm 12V Trigger(1), 3.5mm Audio Out(1), 3.5mm Audio In(2), Control (RS-232)(1), HDMI 1.4(3), HDMI MHL(1), VGA In(2), VGA Out(1), Composite RCA Video In(1), S-Video In(1), Mini USB(1), Micro USB(1), RCA Audio In (L/R)(1) 

Audio:
Internal Speakers: 10W (x2) 

Power:
Voltage: 100~240VAC (Auto Switching), 50-60Hz (universal) Consumption (max): 570W Stand-by: <0.5W Controls:
Physical Controls: Power, keystone/arrow keys, left/blank, menu/exit, right/panel key lock, mode/enter, auto, source On Screen Display: Display, Image, Power Management, Basic, Advanced, System, Information Operating Conditions:
Temperature: 32-104º F (0 - 40º C) Humidity (non-condensing): 0-90% 

Noise Level:
Eco-Mode: 33dB Additional Hardware:
Kensington Lock Slot: 1 Weight (imperial):
Net (lbs): 13.89 Gross (lbs): 23.81 Weight (metric):
Net (kg): 6.3 Gross (kg): 10.8 Dimensions (imperial) (WxHxD):
Packaging (in.): 22.72 x 21.14 x 10.24 Physical (in.): 19.55 x 12.45 x 5.5 Dimensions (metric) (WxHxD):
Packaging (mm): 577 x 537 x 260 Physical (mm): 496.5 x 316.2 x 139.8 

General:
AV Control: AMX Certified, ATEN Certified, Crestron Certified, Extron Certified, PJ Link Certified Regulations: Mexico Energy test/Registration, EAC, TUV-S Mark (Argentina), India BIS, FCC, CE, EMC, CB, CCC, RoHS, REACH, SVHC, WEEE, ErP, Mexico NOM, cTUVus, PSB, RCM, CECP PACKAGE CONTENTS: Pro8510L projector, power cable, VGA cable, remote control with batteries, Quick Start Guide, ViewSonic Wizard CD (with User Guide), Cable management cover Warranty: Three-year limited warranty on parts and labor, 1-year limited warranty on lamp, 1st year free Express Exchange® service. (One year Express Exchange Service requires product registration). Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. UPC: 766907829815 

Accessories:
PGD-350, PJ-WMK-006, PRJ-EE-09-03, PRJ-EEEW-09-01, PRJ-EEEW-09-02, PRJ-EW-09-01, PRJ-EW-09-02, VIEWSTICK2, VIEWSTICK2-S, VIEWSYNC3, WPG-300


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: Taiwan
Weight Net (Lbs): 13.89

BIMobject Category: Electronics - Visual Electronics
IFC classification: Object
UNSPSC name: Overhead projectors
UNSPSC code: 45111607
Uniclass 1.4 Code: L761233
Uniclass 1.4 Description: Overhead projectors
Uniclass 2015 Code: Pr_40_70_67_22
Uniclass 2015 Description: Digital projectors
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 5.5 in
Height 12.45 in
Resolution 1024 x 768
Width 19.55 in

BIMobject®