Publish your products
PX703HDH 1080p Home Theater Projector
PX703HDH 1080p Home Theater Projector
PX703HDH 1080p Home Theater Projector
PX703HDH 1080p Home Theater Projector
PX703HDH 1080p Home Theater Projector
    ViewSonic

    PX703HDH 1080p Home Theater Projector

    For an incredible audiovisual experience at a great value, the ViewSonic PX703HDH projector delivers. Perfect for home entertainment, this projector features 3500 lumens, Full HD 1920x1080 native resolution, an intuitive, user-friendly design, and a sleek white chassis. Exclusive SuperColor™ technology offers a wide color gamut for beautiful image production in nearly any environment, while a 10W speaker delivers incredibly clear and audible sound. An ultra-low input latency provides faster frame-by-frame action, while a Sports Mode feature delivers stunning detail so you can enjoy fast-action sports on the big screen. Full HD 3D compatibility lets you enjoy 3D movies and games. What’s more, an energy-saving SuperEco® feature reduces power consumption and extends the lamp life by up to 15,000 hours.* With a shorter throw ratio, 1.3x optical zoom, smart design, and extensive connectivity, the PX703HDH provides flexible and quick set-up in any home.
    Technical specification
    • Unique ref.Viewsonic_PX703HDH
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)4.4
    • Width (inches)12.2
    • Depth (inches)8.7
    Related
    • Weight Net (Lbs)5.8
    Classification
    • BIMobject CategoryElectronics - Visual Electronics

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit