Publish your products
PX706HD Short Throw Projector
PX706HD Short Throw Projector
PX706HD Short Throw Projector
PX706HD Short Throw Projector
PX706HD Short Throw Projector
    ViewSonic

    PX706HD Short Throw Projector

    For convenient big screen gaming and entertainment, the ViewSonic® PX706HD projector delivers huge images in small spaces. With a short throw lens, this projector can be placed just a few feet away from a wall or screen, and project an immersive 100” image – making it perfect for big gaming sessions in smaller rooms. 3,000 lumens of brightness and Full HD 1920x1080 resolution provide vivid, ultra-sharp images and graphics, while an ultra-low input latency ensures faster frame-by-frame action and smooth gameplay without delay. What’s more, Full HD 3D compatibility lets you enjoy 3D movies and games, while an internal speaker delivers room-filling sound for an immersive audiovisual experience.
    Technical specification
    • Unique ref.Viewsonic_PX706HD
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)4.5
    • Width (inches)11.5
    • Depth (inches)8.7
    Related
    • Weight Net (Lbs)6
    Classification
    • BIMobject CategoryElectronics - Visual Electronics

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit