Publish your products
X2000B-4K Laser Home Theater Projector
X2000B-4K Laser Home Theater Projector
X2000B-4K Laser Home Theater Projector
X2000B-4K Laser Home Theater Projector
    ViewSonic

    X2000B-4K Laser Home Theater Projector

    Combining stunning true 4K resolution with Wi-Fi-enabled streaming functionality, the ViewSonic® X2000B-4K smart laser projector delivers a cinematic experience with the ease and convenience of ultra-short throw projection. With a 0.22 ultra-short throw lens, this laser projector can be placed just a few inches away from a wall or screen, and project an immersive image up to 100”. Setup is a breeze too; no matter how your home theater is configured, this projector delivers immersive images on flat screens, curved walls, and everything in between thanks to its flexible 4-corner adjustment capabilities. Whether simply placed on a media stand or mounted to the ceiling, this projector delivers vivid and razor-sharp images thanks to HDR/HLG support, Rec. 709 compatibility, and stunning true 4K Ultra HD 3840 x 2160 resolution. Dual integrated Harman Kardon customized speakers deliver room-filling audio for an immersive home theater experience. Embedded Wi-Fi connectivity enables screen mirroring directly from smart devices to the big screen, making content streaming easier than ever. Built with 2nd generation laser phosphor technology, the X2000B-4K is geared for instant entertainment and ready deliver up to 20,000 hours of stunning home entertainment.
    Technical specification
    • Unique ref.viewsonic_x2000b-4k
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-06-16
    • Edition number1
    • Height (inches)19.2
    • Width (inches)22.7
    • Depth (inches)7.4
    Related
    • Weight Net (Lbs)15
    Classification
    • BIMobject CategoryElectronics - Visual Electronics

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit