Publish your products
VK3501 - Quick Response Upright Sprinkler (K8.0)
Archived

VK3501 - Quick Response Upright Sprinkler (K8.0)

The Viking VK3501 Quick Response Upright Sprinkler is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are Listed and Approved as indicated in the Approval Chart. As one of Viking's new XT1 models, the VK3501 is more compact for easier installation in tight spaces. All XT1 sprinklers incorporate a stainless steel deflector and an integrated spring and seal assembly that is Teflon® sealed and fully encapsulated to protect the Bellville spring against corrosion. The XT1 spring and seal assembly includes an innovative hinge to help prevent sprinkler components from lodging in the deflector upon activation. XT1 deflectors are corrosion resistant stainless steel, and are laser etched and easy to read for fast model identification.
Specification
  • K-Factor: K8.0 (115)

    Manufacturer: Viking

    Page: F_021116

    Part Number: 19924

    VK Number: VK3501

    Additional Information: NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

    Max Pressure: 175 psi (12 bar)

    Response Type: Quick Response

    Occupancy Type: Light, Ordinary

    Thread Size: 3/4" NPT (20 mm BSP)

    Min Spacing: Per Standards / Listings

    Max Spacing: Per Standards / Listings

Technical specification
  • Unique ref.vk3501-quick-response-upright-sprinkler-k80
  • Product familyViking Fire Sprinklers
  • Product groupViking - Standard Spray - Quick Response / Upright
  • TypeObject (single object)
  • Date of publishing2021-01-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • ETIM CodeEC011371
  • ETIM NameSpray sprinkler
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • OmniClass Number23-29 33 11 13
  • OmniClass TitleUpright Sprinkler Heads
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit