VK650 - QREC Flush Pendent Institutional Sprinklers (K5.6)

VK650 - QREC Flush Pendent Institutional Sprinklers (K5.6)

Viking Institutional Style Sprinklers are small, flush, solder link and lever sprinklers made with tamper-resistant construction. These flush-mount sprinklers can be ordered as Quick Response, Quick Response-Extended Coverage, and as Pendent or Horizontal Sidewall configurations. Viking institutional sprinklers have been specifically designed for use with concealed piping in institutional mental health occupancies, correctional facilities, or anywhere a likelihood of tampering with fire sprinklers by the occupants may exist. The institutional sprinkler assembly consists of the sprinkler body and a 3 or 4 inch escutcheon plate. The sprinkler and escutcheon plate are available with a polished chrome or painted finish.
Specification
  • K-Factor: K5.6 (80)

    Manufacturer: Viking

    Page: F_032319

    Part Number: 19876,20111,22884,22907

    VK Number: VK650

    Additional Information: NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

    Max Pressure: 175 psi (12 bar)

    Response Type: Quick Response

    Occupancy Type: Light

    Thread Size: 1/2" NPT (15 mm BSP)

    Min Spacing: 8 ft (2,4 m)

    Max Spacing: 16’ x 16’ (4.9 m x 4.9 m)

Technical specification
  • Unique ref.vk650-quick-response-pendent-sprinkler-k56
  • Collection setViking Fire Sprinklers
  • CollectionViking - Institutional Sprinkler / Pendent
  • TypeObject (single object)
  • Date of publishing2021-01-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 1.4 CodeL71664
  • Uniclass 1.4 DescriptionSprinkler heads
  • Uniclass 2.0 CodePR-55-57-99
  • Uniclass 2.0 DescriptionWater Sprinkler Heads
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • NBS Reference Code55-57-99
  • NBS Reference DescriptionWater Sprinkler Heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • OmniClass Number23-29 33 11 11
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers

Region availability

North America
United States