Publish your products
VK696 - Attic Upright Specific Application Sprinkler (4.2K)
Archived

VK696 - Attic Upright Specific Application Sprinkler (4.2K)

The Viking Model VK696 Attic Sprinkler is UL Listed for both wet and dry pipe systems for use in combustible and non-combustible sloped attic spaces, and can be installed with steel or CPVC piping. (CPVC is allowed on wet pipe systems only.) When used with Viking's Model V-BB (Back to Back) and V-SD (Single Directional) Attic sprinklers, it is possible to utilize a single line of piping at the attic peak, eliminating the need for branch lines and greatly reducing the number of required sprinklers and associated materials. Installed in the upright position, with the deflector parallel to the roof, the VK696 is used in combination with either the Model BB or Model SD to increase the allowable span from 60 ft up to 80 ft (max.). The Model V696 is a glass bulb design with a temperature rating of 200° F, and is offered in either standard brass or ENT plating for areas subject to corrosion. (Note: The Model VK696 is covered by the following U.S. Patent No.: 8,083,002 owned by Tyco)
Specification
  • K-Factor: K4.2 (60)

    Manufacturer: Viking

    Page: F_042815

    Part Number: 19538

    VK Number: VK696

    Additional Information: NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

    Max Pressure: 175 psi (12 bar)

    Response Type: Fast-Attic

    Occupancy Type: Special

    Thread Size: 1/2" NPT (15 mm BSP)

    Min Spacing: Per Standards / Listings

    Max Spacing: Per Standards / Listings

Technical specification
  • Unique ref.vk696-fast-attic-upright-sprinkler-k42
  • Product familyViking Fire Sprinklers
  • Product groupViking - Attic Sprinkler / Upright
  • TypeObject (single object)
  • Date of publishing2021-01-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • ETIM CodeEC011371
  • ETIM NameSpray sprinkler
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • OmniClass Number23-29 33 11 13
  • OmniClass TitleUpright Sprinkler Heads
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit