VSH1230 / VSH200 Cylinder w/ Vertical Discharge Hose

Protect sensitive assets and save valuable floor space. Viking provides a range of clean agent detection and delivery systems to meet the needs of virtually every application. Our exclusive high pressure systems allow higher flow rates, smaller pipe diameters, and the longest possible pipe runs of any chemical agent system. You no longer need to locate tanks near the protected area, freeing valuable floor space previously dedicated to more limited suppression systems. In addition, higher pressure means smaller tank sizes and overall cost savings on system installation.

The optimal Halon replacement solution. Viking high performance pressure systems are the ideal answer for retrofitting ozone-depleting Halon systems. By simply changing nozzles and cylinders, and often with minimal pipe changes, Viking can provide the most cost-effective and secure solution for Halon replacement.

Available in both 360 psi (25 bar) and 725 psi (50 bar).

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
United States