Publish your products
Villa Original - Balcony door inwards opening
Villa Original - Balcony door inwards opening
Villa Original - Balcony door inwards opening

    Villa Original - Balcony door inwards opening

    Inward opening patio door. Double energy glazing and a frame made of finger-jointed, knot-free impregnated pine are covered with an external aluminum cladding.

    Specification
      • Frame: Finger jointed knot-free impregnated pine
      • Color Interior: NCS-S 0502-Y (White) Gloss 25
      • Color Exterior: NCS-S 0502-Y (White) Gloss 70
      • Glass: 3-glass double energy + argon
        Tempered glass inside & outside
      • U-Value: 1.1
      • G-Value: 53%
      • LT-Value: 74%
      • Glazing strip: Drip plate made of white lacquered aluminum
        Glass strips in white composite material
      • Frame screw: Pre-drilled 14 mm (Frame screw not included)
      • Frame depth: 97 mm
      • Frame outer dimensions: Module dimensions minus 20 mm
      • Threshold: Completely in fine wood iroko
      • Rubber strip around glass cassette: Black
    Technical specification
    • Unique ref.balcony-door-inward
    • TypeObject (single object)
    • Date of publishing2026-03-11
    • Edition number1
    • Depth (mm)115
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryDoors - Glazed Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit