Publish your products
Villa Original - Fixed frame window
Villa Original - Fixed frame window

    Villa Original - Fixed frame window

    Villa Original framefast window. Double energy glazing and a frame made of finger-jointed, knot-free impregnated pine are covered with an external aluminum cladding.

    Specification
      • Frame: Finger jointed knot-free impregnated pine
      • Color Interior: NCS-S 0502-Y (White) Gloss 25
      • Color Exterior: NCS-S 0502-Y (White) Gloss 70
      • Glass: 3-glass double energy + argon
      • NOTE! Tempered glass on module height 16 and larger
      • U-Value 1.1
      • G-Value 53%
      • LT-Value 74%
      • Glazing strip: Part of the aluminum cladding construction
      • Sound value: 31 db
      • Frame screw: Pre-drilled 14 mm (Frame screw not included)
      • Frame depth: 115 mm
      • Frame outer dimensions: Module dimensions minus 20mm
      • Rubber strip around glass cassette: Black
    Technical specification
    • Unique ref.fixed-frame-window
    • TypeObject (single object)
    • Date of publishing2026-03-11
    • Edition number1
    • Depth (mm)115
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows

    Region availability

    Europe
    Sweden