Publish your products
Sink - 24" - Single Bowl Dual Mount Sink - VitrA
Sink - 24" - Single Bowl Dual Mount Sink - VitrA

    Sink - 24" - Single Bowl Dual Mount Sink - VitrA

    Sink - 24inch - Single Bowl Dual Mount Sink

    Product code: 7384

    Technical specification
    • Unique ref.7384
    • Product familySanitaryware & Complementary Products
    • Product groupSink
    • TypeObject (single object)
    • Date of publishing2022-08-22
    • Edition number1
    • Height (inches)9.8
    • Width (inches)24
    • Depth (inches)18.9
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit