Basin Mixer - (Built-in, Exposed part) - Sento Series - VitrA
Special cartridge of the faucets allows the user to set an upper limit on water flow. While standard cartridges yield 20 lt/min flow rate at 3 bar pressure, the special heat and flow rate adjustable cartridge can be set to a2 lt/min flow rate under the same conditions to save water by up to 90%.
These products fulfill Green building certification (LEED, BREEAM and DGNB) criteria with their environmentally-friendly features including lower environmental footprint, water, conservation and the use of local materials, as well as life cycle assessment (LCA), envirenmental product declaration (EPD) and sustainable forestry (FSC), certificates. They are recommended for projects aiming for a Green building certification.
The grey band on the cartridge can be used to set an upper limit on water temperature, saving energy by avoiding unnecessary heating.
Easy and quick installation with innovative applications.
Product code: A42539
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Afghanistan | Algeria | American Samoa |
Albania | Armenia | Angola | Australia |
Andorra | Azerbaijan | Benin | Cook Islands |
Austria | Bahrain | Botswana | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Fiji |
Belgium | Bhutan | Burundi | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Guam |
Bulgaria | Brunei | Cape Verde | Kiribati |
Croatia | Cambodia | Central African Republic | Marshall Islands |
Cyprus | China | Chad | Nauru |
Czech Republic | Christmas Island | Comoros | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Niue |
Faroe Islands | Hong Kong | Djibouti | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands |
France | Indonesia | Equatorial Guinea | Palau |
Germany | Iran | Eritrea | Papua New Guinea |
Gibraltar | Iraq | Eswatini | Pitcairn Islands |
Greece | Israel | Ethiopia | Samoa |
Guernsey | Japan | Gabon | Solomon Islands |
Hungary | Jordan | Ghana | Timor-Leste |
Iceland | Kazakhstan | Guinea | Tokelau |
Ireland | Kuwait | Guinea-Bissau | Tonga |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu |
Italy | Laos | Lesotho | United States Minor Outlying Islands |
Jersey | Lebanon | Liberia | Vanuatu |
Latvia | Macau | Libya | Wallis and Futuna |
Liechtenstein | Malaysia | Madagascar | |
Lithuania | Maldives | Malawi | |
Luxembourg | Mongolia | Mali | |
Malta | Myanmar (Burma) | Mauritania | |
Moldova | Nepal | Mauritius | |
Monaco | North Korea | Mayotte | |
Montenegro | Oman | Morocco | |
Netherlands | Pakistan | Mozambique | |
North Macedonia | Palestine | Namibia | |
Norway | Philippines | Niger | |
Poland | Qatar | Nigeria | |
Portugal | Saudi Arabia | Republic of the Congo | |
Romania | Singapore | Reunion | |
Russia | South Korea | Rwanda | |
San Marino | Sri Lanka | Saint Helena | |
Serbia | Syria | São Tomé and Príncipe | |
Slovakia | Taiwan | Senegal | |
Slovenia | Tajikistan | Seychelles | |
Spain | Thailand | Sierra Leone | |
Svalbard and Jan Mayen | Türkiye | Somalia | |
Sweden | Turkmenistan | South Africa | |
Switzerland | United Arab Emirates | South Sudan | |
Ukraine | Uzbekistan | Sudan | |
United Kingdom | Vietnam | Tanzania | |
Vatican City | Yemen | The Gambia | |
Togo | |||
Tunisia | |||
Uganda | |||
Western Sahara | |||
Zambia | |||
Zimbabwe |