Sink - 80cm - Arkitekt Series - VitrASink - 80cm - Arkitekt Series - VitrA
View previous images
View next images

Sink - 80cm - Arkitekt Series - VitrA

Arkitekt Sink, 100 cm

Sink options providing solutions in different designs and sizes are available for those who want to experience hygiene provided by ceramics in their kitchens.

Product code: 5770B003-0755

Technical specification
  • Unique ref.Sink-Vitra_ArkitektSeries_5770B003-0755
  • Collection setSanitaryware & Complementary Products
  • CollectionSink
  • TypeObject (single object)
  • Date of publishing2019-12-27
  • Edition number1
  • Height (mm)210
  • Width (mm)1000
  • Depth (mm)500
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inTurkey
  • Manufactured inTurkey
  • Weight Net (Kg)31.504
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 1.4 CodeL7232
  • Uniclass 1.4 DescriptionSinks for kitchens, bars
  • Uniclass 2.0 CodePR-35-79-15
  • Uniclass 2.0 DescriptionCeramic Sinks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • NBS Reference Code35-79-15
  • NBS Reference DescriptionCeramic Sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia Africa
Albania
Afghanistan
Egypt
Andorra
Bahrain
Algeria
Austria
Iran
Angola
Belarus
Iraq
Benin
Belgium
Israel
Botswana
Bosnia and Herzegovina
Jordan
Burkina Faso
Bulgaria
Kuwait
Burundi
Croatia
Lebanon
Cameroon
Cyprus
Oman
Cape Verde
Czech Republic
Palestine
Central African Republic
Denmark
Qatar
Chad
Estonia
Saudi Arabia
Comoros
Faroe Islands
Syria
Côte d'Ivoire
Finland
United Arab Emirates
Democratic Republic of the Congo
France
Yemen
Djibouti
Germany
Armenia
Equatorial Guinea
Gibraltar
Azerbaijan
Eritrea
Greece
Bangladesh
Ethiopia
Guernsey
Bhutan
Gabon
Hungary
British Indian Ocean Territory
Ghana
Iceland
Brunei
Guinea
Ireland
Cambodia
Guinea-Bissau
Isle of Man
China
Kenya
Italy
Christmas Island
Lesotho
Jersey
Cocos (Keeling) Islands
Liberia
Latvia
Georgia
Libya
Liechtenstein
Hong Kong
Madagascar
Lithuania
India
Malawi
Luxembourg
Indonesia
Mali
Macedonia (FYROM)
Japan
Mauritania
Malta
Kazakhstan
Mauritius
Moldova
Kyrgyzstan
Mayotte
Monaco
Laos
Morocco
Montenegro
Macau
Mozambique
Netherlands
Malaysia
Namibia
Norway
Maldives
Niger
Poland
Mongolia
Nigeria
Portugal
Myanmar (Burma)
Republic of the Congo
Romania
Nepal
Reunion
Russia
North Korea
Rwanda
San Marino
Pakistan
Saint Helena
Serbia
Philippines
São Tomé and Príncipe
Slovakia
Singapore
Senegal
Slovenia
South Korea
Seychelles
Spain
Sri Lanka
Sierra Leone
Svalbard and Jan Mayen
Taiwan
Somalia
Sweden
Tajikistan
South Africa
Switzerland
Thailand
South Sudan
Ukraine
Turkmenistan
Sudan
United Kingdom
Uzbekistan
Swaziland
Vatican City
Vietnam
Tanzania
Åland Islands
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe