Embracing the natural stone-effect terrazzo trend, Flakecement juxtaposes vibrant coloured particles with a serene concrete base to infuse spaces with movement.
With 60 x 120cm, 60 x 60cm, 25 x 40cm wall and 10 x 10cm mosaic sizes in four shades both cold and warm, this collection is as versatile as it is striking, bringing different solutions for use in many different spaces.
Region availability
Europe | Asia | North America | Africa | South America |
---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia |
Andorra | Azerbaijan | Aruba | Benin | Brazil |
Austria | Bahrain | Barbados | Botswana | Chile |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia |
Belgium | Bhutan | Bermuda | Burundi | Ecuador |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana |
Cyprus | China | Cayman Islands | Chad | Paraguay |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela |
Finland | India | Dominica | Egypt | |
France | Indonesia | Dominican Republic | Equatorial Guinea | |
Germany | Iran | El Salvador | Eritrea | |
Gibraltar | Iraq | Greenland | Eswatini | |
Greece | Israel | Grenada | Ethiopia | |
Guernsey | Japan | Guadeloupe | Gabon | |
Hungary | Jordan | Guatemala | Ghana | |
Iceland | Kazakhstan | Haiti | Guinea | |
Ireland | Kuwait | Honduras | Guinea-Bissau | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | |
Italy | Laos | Martinique | Lesotho | |
Jersey | Lebanon | Mexico | Liberia | |
Latvia | Macau | Montserrat | Libya | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | |
Lithuania | Maldives | Panama | Malawi | |
Luxembourg | Mongolia | Puerto Rico | Mali | |
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | |
Moldova | Nepal | Saint Lucia | Mauritius | |
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | |
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | |
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | |
North Macedonia | Palestine | Sint Maarten | Namibia | |
Norway | Philippines | The Bahamas | Niger | |
Poland | Qatar | Trinidad and Tobago | Nigeria | |
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | |
Romania | Singapore | U.S. Virgin Islands | Reunion | |
Russia | South Korea | United States | Rwanda | |
San Marino | Sri Lanka | Saint Helena | ||
Serbia | Syria | São Tomé and Príncipe | ||
Slovakia | Taiwan | Senegal | ||
Slovenia | Tajikistan | Seychelles | ||
Spain | Thailand | Sierra Leone | ||
Svalbard and Jan Mayen | Türkiye | Somalia | ||
Sweden | Turkmenistan | South Africa | ||
Switzerland | United Arab Emirates | South Sudan | ||
Ukraine | Uzbekistan | Sudan | ||
United Kingdom | Vietnam | Tanzania | ||
Vatican City | Yemen | The Gambia | ||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |