Publish your products
Greyberg VitrA Tile Collection
Greyberg VitrA Tile Collection
Greyberg VitrA Tile Collection
    Archived

    Greyberg VitrA Tile Collection

    Greyberg reinterprets grey marble through the influence of the northern mountains. It brings a combination of strong texture of marble and the mountain breeze to the spaces. In addition to its 30x60 field tiles and decor, the collection also features 45x45 matt Floor tiles.

    Specification
    • Body Type: Wall & Glazed Porcelain

      Color: Grey

      Size: 45x45, 30x60W

      Surface: Glossy, Matt

      Thickness: 7,5mm, 8mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Greyberg-Marble
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Materials
    • Date of publishing2022-10-27
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryConstruction Materials - Tile
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES