Publish your products
Tinted Glass by Vitro Architectural Glass (formerly PPG)
Archived

Tinted Glass by Vitro Architectural Glass (formerly PPG)

Vitro Architectural Glass (formerly PPG) offers two families of tinted glasses – the Oceans of Color® ocean-inspired collection and the Earth & Sky collection of classic blue, bronze and gray performance tints.

The Oceans of Color palette is engineered to provide the color options that are in high demand. The collection features four water-inspired tints: aqua-blue Azuria® Glass, emerald green Atlantica® Glass, light green Solexia® Glass and the new strikingly rich blue Pacifica® Glass. In addition to looking great, the Oceans of Color tints provide industry-leading rankings for visible light transmittance, reduced infrared transmittance and low solar heat gain coefficient.

The Earth & Sky collection offers a full range of aesthetic and performance options. From Solarblue® with its high visible light transmittance to the rich tints of Solarbronze® and Solargray® that provide both privacy and solar heat gain control, this family of nature-inspired tinted glasses delivers an abundance of energy savings, along with traditional good looks.

Click through the tinted glass links on the right to get detailed performance information on each product.

To see if Vitro Tinted Glass meets your aesthetic and performance needs for your next project, visit the Vitro Glass Configurator.
Technical specification
  • Unique ref.nst15778a
  • Product familyBuilding Materials
  • Product groupGlass Glazing
  • TypeObject (single object)
  • Date of publishing2016-06-16
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • UNSPSC nameGlass products
  • UNSPSC code301717
  • Uniclass 2015 CodeSs_25_13_33
  • Uniclass 2015 DescriptionGlass wall systems
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • OmniClass TitleGlass Glazing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit