Publish your products
CIRCA Stainless Steel Glass Railing System
CIRCA Stainless Steel Glass Railing System
CIRCA Stainless Steel Glass Railing System
CIRCA Stainless Steel Glass Railing System
CIRCA Stainless Steel Glass Railing System

    CIRCA Stainless Steel Glass Railing System

    CIRCA™ Stainless Steel Railing System is comprised of a round tubular post, a simple yet highly desired look. This system allows for a wide choice of in-fill options of Glass, Metal Panels, Cable, Multi-line & Pickets. Railing in-fill between the posts is mounted via fixed point holders for mounting of glass or any other in-fill of your choice.  VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Specification
    • Stainless Railings & Stainless Steel Railings

      Finish:
      #6 Satin, #8 Mirror, or Powder Coat

      Size:
      Ø2" @ 5'-0" max. O.C.
      4'-6" max. for perforated and wire mesh infill.
      4'-0" max. for Multiline and cable infill.

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Glass, Perforated Metal, Wire Mesh, Picket, Multiline, Laser Cut or CableNet

      1. A.  Glass Finish:
        Clear, Tinted or Frit

      Size/Spacing for Glass Finish:

      Min. 3/8" laminated glass with PVB or SGP interlayer ¹
      Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
      Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

      FINISHING OPTION FOR Perf, Wire, Picket Multiline and CableNet Finish:  #6 Satin

      Size/Spacing for Perf, Wire, Picket, Multiline and CableNet:

      • · Perforated Metal:  1” wide frame
      • · Wire Mesh:  1” wide frame
      • · Picket:  Ø1/2" picket
      • · Multiline:  Ø1/2" multiline
      • · CableNet:  1" Wide frame, Ø1/16" (1.5mm) cable mesh

      TOP RAIL/HANDRAIL MATERIAL:

      1. A.  Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      2. C. Wood (Red Oak, Cherry or Maple) 2 :  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED ³ :  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR

      1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
      2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      3. Other species available upon request.
    Technical specification
    • Unique ref.circa-stainless-steel-glass-railing-system
    • Product familyPost Systems
    • Product groupCIRCA
    • TypeBuilding Materials
    • Date of publishing2021-06-17
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States