ECO VISTA™ Railing System

The Eco line by VIVA Railings is an economical line-up of railing system while maintaining the DNA of VIVA’s high quality and exceptional modern designs. Eco line is a fresh departure from standard bulky curtain wall type profile aluminum railing systems currently in the market.

Eco Vista Aluminum Railing System is an uber-modern design ideally suited for high-end multi-family residential applications. The design is comprised of 1” x 2.5” Slender post with top rail in oval or rectangular profiles. The infill is typically laminated glass with floating vertical edges. Custom colored or patterned glass in-fill options available upon request.

Eco Vista & Eco Ellipse systems are available in all standard RAL powder coating or Kynar colors, custom colors available upon request.

WHY ALUMINUM?

Aluminum provides an excellent strength to weight ratio while keeping costs down. The shorter lead times, economy and quick prototyping make  Aluminum Railing Systems appealing to architects and contractors alike.

Aluminum being extremely flexible and workable allows for multiple design options for any of your custom needs.  Not only that, you can have almost as many finishing options with aluminum that you can with stainless steel.

The durability of aluminum means it can withstand numerous weather conditions and environments and is extremely resistant to corrosion and rust.

The energy to produce one ton of aluminum for fabrication is only 5% that of other materials, saving nearly 10 tons of CO2 emissions – an extra benefit that enhances LEEDS ratings for a project.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
United States