Publish your products
FD9387-EHTV-V3 5MP Outdoor Fixed Dome AI Camera
FD9387-EHTV-V3 5MP Outdoor Fixed Dome AI Camera
    VIVOTEK

    FD9387-EHTV-V3 5MP Outdoor Fixed Dome AI Camera

    5MP Outdoor Fixed Dome AI Camera

    • WDR Pro for Unparalleled Visibility
    • Built-in IRs up to 50M with Smart IR III
    • AI-powered Smart Motion Detection and Smart VCA
    • Cyber Protection via Trend Micro IoT Security
    • IP66/IP67/IP6K9K and IK10+/NEMA 4X Protection
    Specification
    • Technical Specifications

      • System Information
        • CPU: Multimedia SoC (System-on-Chip)
        • Flash: eMMC 8 GB
        • RAM: DDR4 2 GB
      • Camera Specifications
        • Image Sensor: 1/2.8" Progressive CMOS
        • Max. Resolution: 2560x1920 (5MP)
        • Lens Type: Motorized, Vari-focal, Remote Focus
        • Focal Length: f = 2.7 ~ 13.5 mm
        • Aperture: F1.8(W) ~ F3.3(T)
        • Iris Type: P-iris
        • Field of View:
          • 100.1° ~ 29.9° (Horizontal)
          • 71.8° ~ 22.4° (Vertical)
          • 135.2° ~ 37.4° (Diagonal)
        • Shutter Time: 1/5 sec. to 1/32,000 sec.
        • WDR Technology: WDR Pro
        • Day/Night: Yes
        • Removable IR-cut filter: Yes
        • Illuminators
          • Built-in IR illuminators, effective up to 50 meters with Smart IR III, IR LED*4 (50IRE)
        • Minimum Illumination
          • 0.04 lux @ F1.8 (Color)
          • <0.005 lux @ F1.8 (B/W)
          • 0 lux with IR illumination on
        • Pan Range: ±175°
        • Tilt Range: 80°
        • Rotation Range: ±175°
        • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
      • Storage
        • Seamless Recording to MicroSD/SDHC/SDXC card (1TB Capacity Supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids
        • Remote focus, remote zoom, Micro USB*, pixel calculator (*Requires Wi-Fi dongle and Micro B converter)
      • Video
        • Compression: H.265, H.264, MJPEG
        • Maximum Frame Rate:
          • 30 fps @ 2560x1920 (WDR Pro on)
          • 30 fps @ 2560x1440 (WDR Pro on)
          • 60 fps @ 1920x1080 (WDR Pro off)
        • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
        • Main Stream
          • 30fps @ 2560x1920, 1600x1200, 1280x960, 640x480 (4:3); 30fps @ 2560x1440, 1920x1080, 1600x904, 1280x720,1360x768, 640x360 (16:9)
          • 60 fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
        • 2nd Stream
          • 30fps @ 2560x1920, 1600x1200, 1280x960, 640x480 (4:3); 30fps @ 2560x1440, 1920x1080, 1600x904, 1280x720,1360x768, 640x360 (16:9)
          • 60 fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
        • 3rd Stream
          • 30fps @ 1280x960, 640x480 (4:3); 30 fps @ 1280x720, 640x360 (16:9); 60 fps @ 1280x720, 640x360 (16:9)
        • S/N Ratio: 70 dB
        • Dynamic Range: 120 dB
        • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
        • Image Settings:
          • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
          • Illuminators: illuminators, anti-overexposure, VCA-based Smart IR III
          • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, EIS (built-in gyro sensor), scene mode (auto, deblur)
          • Exposure: BLC, HLC, exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode), AE speed adjustment, WDR
          • Focus: zoom, focus
          • Privacy mask: pixel calculator
          • Scheduled profile settings
      • Audio
        • Audio Capability: Two-way audio (Full duplex)
        • Compression: G.711, G.726, MPEG-2 AAC-LC
        • Interface: Built-in microphone, External microphone Input, External 1 line output 1. www.czc.cz www.czc.cz
        • Effective Range: 5 meters
      • Network
        • Users: Live viewing for up to 10 clients
        • Security
          • Access list, Account block , Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS , IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (Brute force attack event, Cyberattack event, Quarantine event), User access log, User account management
        • Protocols
          • 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP/HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
        • Interface
          • 10 Base-T/100 Base-TX Ethernet (*It is highly recommended to use standard CAT5e & CAT6 cables which are compliant with the 3P/ETL standard.)
        • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
      • AI Analytics
        • Compute Capability: SoC with built-in hardware deep learning accelerator
        • Vision Object Analytics
          • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
          • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
          • Re-Search Extraction, Path Extraction
        • Application
          • Deep Learning VCA (Smart Motion Detection, Smart VCA)
          • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter), Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection
          • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
          • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
        • AI-powered Image Enhancement: Smart IR III
        • RealSight Engine: Smart IR III, Deblur, WDR, White Balance, Exposure Control
      • Solution Integration
        • VADP Package: Trend Micro IoT Security (3-year free trial)
        • Video Motion Detection: Motion Detection (Five-window video motion detection)
      • Alarm and Event
        • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
        • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card. File upload via email, HTTP, FTP/SFTP, NAS server, SD card
      • General
        • Connectors:
          • Default IO: RJ-45 cable connector for 10/100 Mbps PoE network connection, Audio line input, Audio line output, DC 12V power input, Digital input1, Digital output1 (12V, 50mA), Micro USB
          • Module I/O (AO-011)*: Digital input *1, Digital output *1 (12V, 50mA), AC 24V power input (*Requires extension I/O module kit (AO-011 I/O Kit for dome cameras))
        • LED Indicator: System power and status indicator
        • Power Input: AC 24V*, DC 12V, IEEE 802.3af PoE Class 0 (Power Redundancy) (*Requires extension I/O module kit (AO-011))
        • Power Consumption: PoE: Max. 12.95W/ 10.05W (IR on/off), DC 12V: Max. 14.4W/ 11.5W (IR on/off), AC 24V*: Max. 12W/ 9.1W (IR on/off)
        • Dimensions: ø 173.6 x 122.6 mm
        • Weight: 1.30 kg
      • Certifications
        • EMC: CE (EN 55032/EN 55035 Class B, EN 50121-4), FCC (FCC Part 15 Subpart B Class B), UKCA (BS EN 55032/BS EN 55035 Class B), RCM (AS/NZS CISPR 32 Class B), VCCI (VCCI-CISPR 32 Class B), IC (ICES-003 Issue 7)
        • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471), LVD, (EN 62368-1), UKCA (BS EN IEC 62368-1)
        • Environment: IK10+ (IEC 62262), IP66/67 (IEC 60529), NEMA (NEMA 250 Type 4X), IEC 60068-2-11, IP6K9K (ISO 20653)
        • IA: BIS (IS 13252), BSMI (EMC: CNS 13438, Safety: CNS 14336-1)
        • Operating Temperature: Starting Temperature: -30°C ~ 60°C (-22°F ~ 140°F), Working Temperature: -40°C ~ 60°C (-40°F ~ 140°F) (IR off), -40°C ~ 50°C (-40°F ~ 122°F) (IR on)
        • Humidity: 98% RH (non-condensing)
      • System Requirements
        • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
        • Web Browser: Chrome 58.0 or above, Internet Explorer 11
        • Other Players: VLC: 1.1.11 or above
      • Included Accessories
        • Packing Contents: Quick installation guide, product labels, alignment sticker, L-shaped wrench, screw pack, waterproof accessory pack, sunshield, conduit bracket, I/O cable
      • DORI (EN 62676-4 Standard)
        • Detection (25PPM/ 8PPF) Wide: 64.4 m (211.2 ft), Tele: 196.6 m (645.2 ft)
    Technical specification
    • Unique ref.fd9387-ehtv-v3-5mp-outdoor-fixed-dome-ai-camera
    • Product familyVideo Surveillance
    • Product groupFixed Dome IP Cameras
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inTaiwan
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • IFC classificationDiscrete Accessory
    • ETIM CodeEC001527
    • ETIM NameVideo surveillance system
    • Uniclass 2015 CodePr_60_75_86
    • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
    • CSI MasterFormat 2014 Code28 16 33.33
    • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
    • OmniClass Number23-37 15 11 11
    • OmniClass TitleAnalog Cameras

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit