Publish your products
TB9332-E (15 mm) Thermal Bullet Network Camera
VIVOTEK

TB9332-E (15 mm) Thermal Bullet Network Camera

Thermal Bullet Network Camera

  • 640x512 thermal resolution
  • NETD < 40 mK @ F1.0
  • Video Analytics (Intrusion, Line Crossing)
  • Object Classification, Trigger by human/vehicle
  • Temperature Measurement & Alarms
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 16GB
      • RAM: 1GB
    • Camera Specifications
      • Image Sensor: Uncooled VOx Micro bolometer
      • Max. Resolution: Effective pixels: 640x512, Image scale up to: 1280x1024
      • Lens Type: Fixed-focal (Thermal lens)
      • Focal Length: f = 15 mm
      • Aperture: F1.0
      • Iris Type: Fixed iris
      • Field of View: 32° (Horizontal), 26° (Vertical)
      • Pan/Tilt/Zoom Functionalities: ePTZ: 4x digital zoom
      • Storage: MicroSD/SDHC/SDXC card (256GB capacity supported)
      • Pixel Size: 12 µm
      • Spectral Range: 8 ~ 14 µm
      • Sensitivity: NETD < 40 mK
    • Video
      • Compression: H.265, H.264
      • Maximum Frame Rate: 25 fps @ 1280x1024
      • Maximum Streams: 2 simultaneous streams
      • Main Stream: 25fps @ 1280x1024, 1280x720, 640x512
      • 2nd Stream: 25fps @ 704x576 , 352x240
      • Video Streaming: Adjustable resolution, CBR/VBR, Smart Encode
      • Image Settings:
        • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation)
        • Thermal settings: white balance, image adjustment (brightness, contrast, sharpness)
        • Privacy mask
        • Scheduled profile settings
    • Audio
      • Audio Capability: Two-way audio
      • Compression: G.711, RAW_PCM
      • Interface: External microphone input, External line output
    • Network
      • Users: Live viewing for up to 10 clients
      • Security: Access list, Password protection, user access log, user account management
      • Protocols: IPv4/IPv6, HTTP, RTSP/RTP/RTCP, TCP/UDP, DHCP, DNS, PPPOE, SMTP, HTTPS, 802.1x, QOS, NTP, TCP/IP, FTP, UPnP, DDNS, ICMP, IGMP
      • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45)
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator (4T)
      • Application: Temperature measurement alarms (difference, threshold, section, rise), Early Fire Detection (Fire spot detection, Smoking detection), VCA (Intrusion, Single line crossing, Double line crossing, Loitering, Wrong way, Enter, Leave), Support VCA alarms triggering by person, car, person or car; Support temperature alarms triggering by ignoring person, car, person or car
    • Solution Integration
      • Video Motion Detection: Smart motion detection
    • Alarm and Event
      • Event Trigger: Motion detection, I/O alarm, Disk alarm, VCA alarm, Temperature alarm
      • Event Action: Event notification via audio clip, digital output, email, FTP, SD card
    • General
      • Connectors: RJ-45 cable connector for 10/100 Mbps Network/PoE connection, Audio input, Audio output, DC 12V power input, AC 24V power input, Digital input *2, Digital output *2, BNC, RS485
      • LED Indicator: System power and status indicator
      • Power Input: DC 12V, IEEE 802.3af PoE Class 2
      • Power Consumption: Max. 5W
      • Dimensions: ø141.8 x 367.4 mm
      • Weight: 2350g
      • Certifications: EMC: CE (EN 55032, Class B), FCC (FCC Part 15 Subpart B), UKCA (BS EN 55032 Class B); Environment: IP66
      • Operating Temperature: Working Temperature: -40°C ~ 60°C (-40°F ~ 140°F)
      • Humidity: 90%
    • System Requirements
      • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
      • Web Browser: Chrome 58.0 or above, Internet Explorer 10/11
      • Other Players: VLC: 1.1.11 or above
    • Temperature Measurement
      • Temperature Range: -20°C to 150°C (-4°F to 302°F)
      • Measurement Rule: Point, line, polygon (up to 20 rules in total)
      • Temperature Alarm: Threshold alarm, Temperature difference alarm, Temperature rise alarm, Section alarm
      • Accuracy: ± 2°C / ±2%
    • Included Accessories
      • Packing Contents: Quick installation guide, alignment sticker, screw pack, waterproof accessory bag, junction box, sunshield
    • VCA Detection Range
      • VCA Detection Distance (Human: 1.8x0.5m): 84m (275.6ft)
      • VCA Detection Distance (Vehicle: 4x1.5m): 190m (623.4ft)
    • Temperature Measurement
      • Object: 0.2x0.2m: 50m (164ft)
    • Fire Detection
      • Object: 1x1m: 625m (2050ft)
      • Object: 0.2x0.2m: 125m (410ft)
    • Smoking Detection: 49m (160ft)
    • Johnson's Criteria (Thermal image)
      • Human 1.8x0.5m: Detection (1.5 pixels): 624m (2047ft), Recognition (6 pixels): 156m (511ft), Identification (12 pixels): 78m (255ft)
      • Vehicle 4x1.5m: Detection (1.5 pixels): 1917m (6289ft), Recognition (6 pixels): 479m (1571ft), Identification (12 pixels): 239m (784ft)
Technical specification
  • Unique ref.tb9332-e-15-mm-thermal-bullet-network-camera
  • Product familyNetwork Cameras
  • Product groupThermal Cameras
  • TypeObject (single object)
  • Date of publishing2026-07-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001527
  • ETIM NameVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit