Publish your products
FD9166-HN Fixed Security Dome Network IP Camera
VIVOTEK

FD9166-HN Fixed Security Dome Network IP Camera

Specification
  • Key Features FD9166-HN Fixed Security Dome Network IP Camera

    • H.265 Compression Technology
    • 30 fps @1920x1080
    • WDR Pro for Unparalleled Visibility in High Contrast Environments
    • Smart Stream III to Optimize Bandwidth Efficiency
    • Built-in 940nm Invisible IR Illuminators up to 10 Meters
    • Built-in 802.3af Compliant PoE
    • Build-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
    • Video Rotation for Corridor Scenario
    • Compact and Stylish Design
Technical specification
  • Unique ref.vivotek-FD9166-HN
  • Product familyNetwork Cameras
  • Product groupFixed Dome
  • TypeObject (single object)
  • Date of publishing2023-12-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit