Publish your products
CC9380-HV Anti-Ligature Fisheye Network IP Camera
VIVOTEK

CC9380-HV Anti-Ligature Fisheye Network IP Camera

VIVOTEK’s CC9380-HV IP camera is an update on the widely popular CC8370-HV IP camera, now available in 5MP with H.265 compression.

The CC9380-HV is a true day/night IP camera, with a removable IR-cut filter. Through the use of a single fisheye lens set to a 180° panoramic view, the seemless image provides a very large vertical field of view. This allows for amazing close range surveillance coverage in a low profile design.

To meet the demands of any harsh outdoor application, the CC9380-HV is also armed with IP66-rated housing to help the camera body withstand rain, dust and high pressure water jets from any direction, while its IK10-rated housing provides robust protection against acts of vandalism. In addition the CC9380-HV continues the trend of its predecessor CC8370-HV and has an anti-ligature housing, to reduce chances of suicide and/or self inflicted harm.

Specification
  • Key Features

    • 5-Megapixel CMOS Sensor
    • 20 fps @ 2560x1920 (WDR On), 30 fps @ 2560x1920 (WDR Off)
    • Anti-Ligature Design
    • 180° Horizontal Panoramic View
    • WDR Pro (120dB) to Provide Extreme Visibility in High Light Contrast Scenes
    • SNV (Supreme Night Visibility)
    • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
    • ±25° Tilt Lens
    • Built-in Microphone
    • 3D Noise Reduction for Low-light Conditions
    • Trend Micro IoT Security
Technical specification
  • Unique ref.vivotek-CC9380-HV
  • Product familyNetwork Cameras
  • Product group180 Degree Panoramic Camera
  • TypeObject (single object)
  • Date of publishing2023-12-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit