Publish your products
FD9165-HT-A Fixed Dome Network IP Camera
VIVOTEK

FD9165-HT-A Fixed Dome Network IP Camera

The FD9165-HT-A is the new flagship indoor dome network IP camera from VIVOTEK, equipped with a full HD sensor capable of 1920 x 1080 resolutions at 60 fps. With the most updated VIVOTEK SNV and WDR Pro technology, the FD9165-HT-A is capable of capturing the highest quality images in both low light and high contrast environments.

The IP camera model FD9165-HT-A also offers the best in night time surveillance technology. By adopting Vari-angle IR technology from VIVOTEK speed domes, the FD9165-HT-A IR illuminators now align with the remote focus lens' focus angle to provide the best IR image quality at any lens setting. This feature optimizes IR intensity, reduces IR hotspots, and increases the IR effective range up to 50 meters. For indoor applications, the FD9165-HT-A also includes a PIR sensor as well as a built-in microphone, enabling further detection of unexpected events.

Additionally, these series employs VIVOTEK's Smart Stream III technology and H.265 compression codec, reducing bandwidth up to 90 % while still maintaining excellent image quality. Furthermore, the VIVOTEK VADP (VIVOTEK Application Development Platform) allows users to add customized programs for various applications and user scenarios.

The FD9165-HT-A also now includes a new wave of advanced Video Content Analysis (VCA) - Smart VCA, including intrusion detection, loitering detection, line crossing detection, unattended object detection, missing object detection, face detection. These features are the next steps in elevating surveillance cameras from image capturing devices to advanced notification instruments, allowing users to see more in smarter ways.

* Depending on scenes

Specification
  • Key Features

    • 60 fps @ 1920x1080
    • H.265 Compression Technology
    • Smart Stream III to Optimize Bandwidth Efficiency
    • SNV (Supreme Night Visibility) for Low Light Conditions
    • WDR Pro to Provide Extreme Visibility in Extremely Bright or Dark Environments
    • Built-in IR illuminators, effective up to 50 meters
    • Smart IR II Technology to Avoid Overexposure
    • Smart Motion Detection to Reduce False Alarms
    • Smart VCA (Intrusion Detection, Loitering Detection, Line Crossing Detection)
    • Trend Micro IoT Security
    • Built-in PIR Sensor for Human Detection
Technical specification
  • Unique ref.vivotek-FD9165-HT-A
  • Product familyNetwork Cameras
  • Product groupFixed Dome
  • TypeObject (single object)
  • Date of publishing2023-12-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit