We are using cookies to provide our services

By using our services you agree to our use of cookies

V3-203A-1 High Volume Bottler

Unique ref.: V3-203A-1
Brand: Vivreau Advanced Water Systems
Product family: Table Water Bottling System
Product group: Integrated Unit
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (6)
The base unit of this drinking water dispenser is installed beneath the work surface with dispense tap and drip tray fitted to the work surface immediately above.
  • Dispenses chilled still water
  • Substantially reduce costs of purchasing pre-bottled mineral waters
  • Re-usable glass bottles in 425ml, 500ml, 750ml and 1 liter sizes
  • Bottles can be personalized
  • Save the environment - eliminate regular deliveries as well as the disposal of empty bottles and packaging
  • High performance ice bank refrigeration system capable of delivering very high volumes of chilled water at low temperatures, particularly at peak demand times
  • Power saving option to reduce electricity
  • Eliminate any storage issues
  • Purpose designed bottle washing trays designed to fit most commercial dishwashers
  • Removable tap nozzles for ease of cleaning and sanitizing
  • Stainless steel drip tray

Frequency: 60 Hz

Minimum Water Pressue: 50.00 psi

Minimum Water Flow: 80 GPH

Voltage: 120 V


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Kitchen - Taps & Mixers
Uniclass 2.0 Code: SS-55-70
Uniclass 2.0 Description: Water Distribution And Supply Systems
Uniclass 2015 Code: Ss_55_70
Uniclass 2015 Description: Water distribution and supply systems
NBS Reference Code: 55-70
NBS Reference Description: Water Distribution And Supply Systems
CSI MasterFormat 2014 Code: 41 41 19.19
CSI MasterFormat 2014 Title: Bottle Fillers
OmniClass Number: 23-21 21 25 13
OmniClass Title: Commercial Bottled Water Dispensers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved