We are using cookies to provide our services

By using our services you agree to our use of cookies

V3-204 Mini Bottler

Unique ref.: V3-204
Brand: Vivreau Advanced Water Systems
Product family: Table Water Bottling System
Product group: Over Counter Unit
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (7)
This drinking water system is installed as a counter top unit.
  • Dispenses chilled, still and sparkling water
  • Substantially reduces costs of purchasing pre-bottled mineral waters
  • Re-usable glass bottles in 425ml, 500ml, 750ml and 1 liter sizes
  • Bottles can be personalized
  • Save the environment - eliminate regular deliveries as well as the disposal of empty bottles and packaging
  • High performance ice bank refrigeration system capable of delivering very high volumes of chilled water at low temperatures, particularly at peak demand times
  • Power saving option to reduce electricity
  • Eliminate any storage issues
  • Purpose designed bottle washing trays designed to fit most commercial dishwashers
  • Removable tap nozzles for ease of cleaning and sanitizing

Frequency: 60 Hz

Minimum Water Pressue: 50.00 psi

Maximum Water Pressure: 80.00 psi

Minimum Water Flow: 1 GPM

Voltage: 120 V


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Kitchen - Taps & Mixers
Uniclass 2.0 Code: SS-55-70
Uniclass 2.0 Description: Water Distribution And Supply Systems
Uniclass 2015 Code: Ss_55_70
Uniclass 2015 Description: Water distribution and supply systems
NBS Reference Code: 55-70
NBS Reference Description: Water Distribution And Supply Systems
CSI MasterFormat 2014 Code: 41 41 19.19
CSI MasterFormat 2014 Title: Bottle Fillers
OmniClass Number: 23-21 21 25 13
OmniClass Title: Commercial Bottled Water Dispensers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved