We are using cookies to provide our services

By using our services you agree to our use of cookies

Vi1 - Vi Tap Dispenser

Unique ref.: Vi1
Brand: Vivreau Advanced Water Systems
Product family: Table Water Bottling System
Product group: Integrated Unit
Date of publishing: 2019-06-03
Edition number: 1
Type: Object (single object)
Download (2)

Elegant polished chrome single serve dispenser of advanced micro filtered chilled still water via illuminated touchpad. Designed for use with personal vessels such as sport bottles or office glassware.

  • Filtered chilled still water from one single tap
  • Touch sensor control
  • Perfect flow with zero splash
  • Removable dispense nozzle for improved hygiene
  • Advanced modern design dispense tap head
  • High performance refrigeration system delivering very high volumes of chilled drinking water
  • Plumbed to waste, flush fitting drip tray
  • Anti-leak detection as standard
  • Long lasting sub-micron activated carbon block water filter fitted as standard
  • For use with glassware, personal vessels, and sports bottles


Material main: Polished Chrome
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Kitchen - Taps & Mixers
Uniclass 2.0 Code: SS-55-70
Uniclass 2.0 Description: Water Distribution And Supply Systems
Uniclass 2015 Code: Ss_55_70
Uniclass 2015 Description: Water distribution and supply systems
NBS Reference Code: 55-70
NBS Reference Description: Water Distribution And Supply Systems
CSI MasterFormat 2014 Code: 41 41 19.19
CSI MasterFormat 2014 Title: Bottle Fillers
OmniClass Number: 23-21 21 25 13
OmniClass Title: Commercial Bottled Water Dispensers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved