We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Vi2 - Vi Tap Dispenser

Unique ref.: Vi2
Brand: Vivreau Advanced Water Systems
Product family: Table Water Bottling System
Product group: Integrated Unit
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (7)
Vi tap
Chilled still and sparkling water dispenser
  • Filtered chilled still, sparkling and instant hot water from one single tap
  • Touch sensor control
  • Perfect flow with zero splash
  • Removable dispense nozzle for improved hygiene
  • NEW extended height Vi tap for bottle filling

Features
  • New advanced modern design dispense tap
  • High performance icebank refrigeration system delivering very high volumes of chilled drinking water at low temperatures
  • Touch control dispense with hot water safety feature
  • Designed to fill sports bottles without the need for font extension
  • Perfect water flow with zero splash
  • Plumbed to waste flush fitting drip tray
  • Waste container with auto cut-off and alarm if waste provisions not available
  • Removable dispense nozzle for improved hygiene
  • Anti-leak detection as standard
  • 0.2 micro-carbon filter fitted as standard

Frequency: 60 Hz

Minimum Water Pressue: 50.00 psi

Minimum Water Flow: 80 GPH

Voltage: 120 V


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Kitchen - Faucets & Mixers
Uniclass 2.0 Code: SS-55-70
Uniclass 2.0 Description: Water Distribution And Supply Systems
Uniclass 2015 Code: Ss_55_70
Uniclass 2015 Description: Water distribution and supply systems
NBS Reference Code: 55-70
NBS Reference Description: Water Distribution And Supply Systems
CSI MasterFormat 2014 Code: 41 41 19.19
CSI MasterFormat 2014 Title: Bottle Fillers
OmniClass Number: 23-21 21 25 13
OmniClass Title: Commercial Bottled Water Dispensers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®