Publish your products
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC
FR_ZINC cladding - MOZAIK VMZINC

    FR_ZINC cladding - MOZAIK VMZINC

    MOZAIK of VMZINC is a ready-to-install modular cassette system for ventilated cladding. It can be installed both vertically and horizontally. The maximum panel size is 2400mm x 900mm and panels can have a depth of 40, 60, 80 or 100mm. Vertical and horizontal joints are 15mm. Timber battens can be used to support the panels but metal rails are more commonly used (2mm aluminium or 1.5mm galvanised steel). Centre to centre spacing of the rails is typically 600mm but can vary depending on the loading requirements of the facade in question.

    Surface aspect: QUARTZ-ZINC, PIGMENTO, AZENGAR, ANTHRA-ZINC 

    • Bespoke perforation possible
    • Aligned joints
    • Staggered joints
    Specification
    • Areas of application:

      Flat facades for all types of buildings, especially commercial and collective housing building.

      Suitable for new constructions and renovations.

      Support and fixing:

      Mozaik is installed horizontally on a wall-mounted framework made up of aluminium omega or T rails fixed on to the brickwork using adjustable brackets adapted to the thickness of the insulation. The substructure rails are installed vertically or horizontally with a centre distance of 450 mm, 600 mm or 900 mm.

      Mozaik is fixed using ø5.5 mm self-drilling screws adapted to the substructure or with a ø5 mm rivet with a ø14 mm wide flange.

      Rivets are recommended for fixing Mozaik relief. Rails, screws or rivet are not supplied.

      Accessoires

      Une gamme d’accessoires standard a été spécialement développée pour les finitions : angles, pied de bardage, entourages de baie, etc.

      Weather conditions: All regions wind

      The choice by a professional of a VMZINC product adapted to the environment of a building must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can evolve in time differently depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

      The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult VM Building Solutions for further information. 


    Technical specification
    • Unique ref.FR_Mozaik_VMZINC
    • Product familyFaçade
    • Product groupVMZINC CLADDING
    • TypeObject (single object)
    • Date of publishing2020-04-01
    • Edition number2
    Related
    • Material mainZinc
    • Material secondaryInsulation
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20_50_95
    • Uniclass 2015 DescriptionZinc sheet cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit