ZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profileZINC cladding - VMZINC Sine wave profile
View previous images
View next images

ZINC cladding - VMZINC Sine wave profile

It involves installing the Sine wave panels on a metal framework fixed to the supporting structure. The sine wave panels provide increased freedom of choice and design through the play of light and shadow on the cladding. 

Key advantages:

- 3 wavelengths: 76 mm / 115 mm / 180 mm

- Rhythmic wave aesthetic,

- Vertical or horizontal cladding with special joint,

- Easy installation with overlapping between two panels for fast installation,

- Range of components offering a wide variety of flashing details.

Surface aspects: QUARTZ-ZINC / ANTHRA-ZINC / PIGMENTO / AZENGAR - Perforation on request



Specification
  • Areas of application:

    - New construction or refurbishment projects.

    - Flat facade or curved with large radius.

    - All types of buildings (office, public buildings, collective or individual housing...)

    Support: 

    - Installation on wood or metal framework reported on a masonry bearing structure. For a metal or wooden support structure, please contact us. 

    - Ventilated support (2 cm air gap).

    Weather conditions: All regions wind

    Special conditions: 

    - In mountain climate (alt> 900 m) maximum length 4 m.

    - For buildings of height> 30 m, consult us. 

    Packaging: Performed strips.

    The choice by a professional of a VMZINC product adapted to the environment of a building must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can evolve in time differently depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

    The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints

    It is recommended, if necessary, to consult the VM Building Solutions services for further information.

Technical specification
  • Unique ref.Profil_Sinus_VMZINC
  • Collection setVM Building Solutions offer
  • CollectionVMBSO products
  • TypeObject (single object)
  • Date of publishing2019-05-01
  • Edition number2
Related
  • Material mainZink
  • Material secondaryZink
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCurtain Wall
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 2015 CodeSs_25_20_50_95
  • Uniclass 2015 DescriptionZinc sheet cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
  • OmniClass TitleExterior Wall Cladding
  • OmniClass Number23-13 37 13
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Asia Europe Oceania North America Africa
United Arab Emirates
Austria
Australia
Canada
Reunion
China
Belgium
New Zealand
United States
Hong Kong
Switzerland
Israel
Czech Republic
India
Germany
Iran
Denmark
Japan
Spain
South Korea
France
Kuwait
Greece
Lebanon
Hungary
Malaysia
Ireland
Singapore
Iceland
Turkey
Italy
Taiwan
Lithuania
Vietnam
Luxembourg
Netherlands
Norway
Poland
Portugal
Russia
Sweden
Slovakia