Publish your products
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM
BE_VMBSO_Membrane roofing_RESITRIX_EPDM

    BE_VMBSO_Membrane roofing_RESITRIX_EPDM

    Overview

    Resitrix membranes offer a durable solution for any flat roof. Each of the four types of membranes for roof waterproofing is internally reinforced with glass fibre. The high elasticity of the Resitrix membrane gives it high resistance to cracks and perforations.

    Resitrix also has an SBS underlay. With this layer of SBS bitumen, two strips can be welded with hot air to form a perfectly watertight joint. A slight bitumen overhang on the joint confirms this perfect watertightness. The finish of the SBS underlay is different for the four Resitrix membranes in the range. This allows roofers to find a solution adapted to each specific application.

    * RESITRIX SKW: Membrane with a top layer of EPDM with internal reinforcement and a self-adhesive underlayer made of SBS bitumen.

    * RESITRIX MB: Membrane with a top layer of EPDM with internal reinforcement and an underlayer made of SBS bitumen finished with a PE foil.

    * RESITRIX CL: Membrane with a top layer of EPDM with internal reinforcement and an underlayer of SBS bitumen finished with fine sanding.

    Support and fixing:

    Brickwork, Cellular concrete, Wood and wood derivatives, Insulation (Backed PIR surfacé, Backed PUR, cellular glass with a bituminous underlayer, backed mineral wool), Old bitumen membranes

    Specification
    • ATG 1790

    Technical specification
    • Unique ref.be_vmbso_membrane_roofing_resitrix_epdm
    • Product familyROOF INSULATION
    • Product groupEPDM Collection
    • TypeAssembly (multiple objects)
    • Date of publishing2024-07-19
    • Edition number1
    Related
    • Material mainRubber
    • Material secondaryInsulation
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit