Publish your products
FR_VMBSO_Green roof_Membrane Resitrix EPDM
FR_VMBSO_Green roof_Membrane Resitrix EPDM
FR_VMBSO_Green roof_Membrane Resitrix EPDM
FR_VMBSO_Green roof_Membrane Resitrix EPDM
FR_VMBSO_Green roof_Membrane Resitrix EPDM

    FR_VMBSO_Green roof_Membrane Resitrix EPDM

    Green roofs have many advantages to combat soil waterproofing, reduce heat islands or fix polluting particles but also to improve the comfort of residents.

    Resitrix offers three solutions for green roofs:

    1- Resitrix SK W Full Bond consists of a top layer of EPDM with internal fiberglass reinforcement and covered with TPE. It has a self-adhesive SBS modified bitumen underlay. It is a root resistant membrane, ideal for extensive and intensive green roofs, eaves and gutters. In renovation, it can be used on an old bituminous surface. FLL certified and compliant with EN 13 948.
    2- Resitrix MB: In case of vegetation, application of an anti-root membrane +The seam joints must be doubled. A decoupling membrane (300g/m²) must be added if the green roof system does not include it.
    3- For non-FLL membranes, an FLL anti-root waterproofing sheet must be added
      Specification
      • Resitrix SK W full bond:

        • Thickness: 2.5 mm
        • Width: 1m
        • Length: 10 m/roll 
        • Weight: 2,75 kg/m²
        • Color: Black
        • Undercoat: SBS bitumen with full self-adhesive strip
        • Classement FIT: F5 I5 T4

        Resitrix MB:

        • Thickness: 3.1 mm
        • Width: 1m
        • Length: 10 m/roll 
        • Weight: 3.50 kg/m²
        • Color: Black
        • Undercoat: SBS bitumen with partial self-adhesive strip
      Technical specification
      • Unique ref.Green-roof-Membrane-Resitrix-EPDM
      • Product familyROOF INSULATION
      • Product groupEPDM Collection
      • TypeAssembly (multiple objects)
      • Date of publishing2024-08-30
      • Edition number1
      Related
      • Designed inFrance
      • Manufactured inFrance
      Classification
      • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
      • IFC classificationRoof
      • UNSPSC nameRoofing membranes
      • UNSPSC code30151505
      • Uniclass 2015 CodePr_25_57_51_27
      • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
      • CSI MasterFormat 2014 Code07 50 00
      • CSI MasterFormat 2014 TitleMembrane Roofing
      • OmniClass Number23-13 39 31
      • OmniClass TitleRoof Membranes
      • CSI UniFormat II CodeB3010
      • CSI UniFormat II TitleRoof Coverings

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Bosnia and Herzegovina
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bulgaria
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Croatia
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Cyprus
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Czech Republic
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Denmark
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Estonia
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Faroe Islands
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Finland
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      France
      India
      Dominica
      Egypt
      Northern Mariana Islands
      Germany
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Gibraltar
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Greece
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Guernsey
      Israel
      Grenada
      Ethiopia
      Samoa
      Hungary
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Iceland
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Ireland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Isle of Man
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Italy
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Jersey
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Latvia
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Liechtenstein
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Lithuania
      Malaysia
      Nicaragua
      Madagascar
      Malta
      Maldives
      Panama
      Malawi
      Moldova
      Mongolia
      Puerto Rico
      Mali
      Monaco
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Montenegro
      Nepal
      Saint Lucia
      Mauritius
      North Macedonia
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Norway
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Poland
      Pakistan
      Saint-Barthélemy
      Mozambique
      Portugal
      Palestine
      Sint Maarten
      Namibia
      Romania
      Philippines
      The Bahamas
      Niger
      Russia
      Qatar
      Trinidad and Tobago
      Nigeria
      San Marino
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Serbia
      Singapore
      U.S. Virgin Islands
      Reunion
      Slovakia
      South Korea
      United States
      Rwanda
      Slovenia
      Sri Lanka
      Saint Helena
      Spain
      Syria
      São Tomé and Príncipe
      Svalbard and Jan Mayen
      Taiwan
      Senegal
      Sweden
      Tajikistan
      Seychelles
      Switzerland
      Thailand
      Sierra Leone
      Ukraine
      Türkiye
      Somalia
      United Kingdom
      Turkmenistan
      South Africa
      Vatican City
      United Arab Emirates
      South Sudan
      Uzbekistan
      Sudan
      Vietnam
      Tanzania
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit