Publish your products
VMZINC Diamond Shingle-290x230-Non aligned joints
VMZINC Diamond Shingle-290x230-Non aligned joints

    VMZINC Diamond Shingle-290x230-Non aligned joints

    Overview

    This ventilated cladding system is made up of panels stapled together on a wooden support. The VMZINC® shingles can take different formats and aesthetics for a traditional or contemporary buildings: Square, rectangular, diamond shapes, smooth or ornamented and on demand forms.

    Support and fixing:

    The shingles are stapled together on a wooden support for facade and roof application (contact us).
    They are installed on a continuous vented substrate on both renovation projects and new build alike.

    Their implementation is done with joints in relief or flat joints, according to the technique of laying with stone joints, aligned joints or staggered joints. Can be installed horizontally and vertically.

    Surface aspects: QUARTZ-ZINC®, ANTHRA-ZINC®, AZENGAR®, PIGMENTO®, NATURAL ZINC®, BLACK COLLECTION®, HOWLITE COLLECTION®, Color on demand (contact us)

    Specification

    • Areas of application:

      Flat facades from 60° and underside, up to 30 m in height.

      Weather conditions: All regions wind

      Special conditions:

      The choice by a professional of a VMZINC product adapted to the environment of a building must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can envolve in time differently depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

      The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult VM Building Solutions for further informations.

    Technical specification
    • Unique ref.vmzinc-diamond-shingle-290x230-non-aligned-joints
    • Product familyVMZINC Diamond Shingle
    • Product groupVMZINC DIAMOND SHINGLE
    • TypeAssembly (multiple objects)
    • Date of publishing2022-10-27
    • Edition number2
    • Height (mm)290
    • Width (mm)230
    Related
    • Material mainZinc
    • Material secondaryInsulation
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20_50_95
    • Uniclass 2015 DescriptionZinc sheet cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit