Publish your products
Zaworowe
Vogel&Noot

Zaworowe

4.5 out of 5 stars4.5(11 reviews)

The versatile Valve radiator panel radiators with profiled heating panels and convection fins are equipped with side covers and a top grille. The radiator is equipped with a built-in Danfoss thermostatic valve insert providing pre-setting.

Specification
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130.

    Spacing of vertical water channels: 40,0 mm

    Connections: 2 x G 3/4" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator:  plug, air vent

Technical specification
  • Unique ref.vogel_noot-valve_radiator
  • Product familyVogel&Noot
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2018-08-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Region availability

Europe
Poland