Publish your products
BRA.VO-M
Vortice

BRA.VO-M

BRA.VO is an open home automation system based on the Internet of Things. Thanks to home WiFi connectivity, it integrates perfectly with the main devices and accessories of the Smart Home. The BRA.VO system also boasts full integration with the Apple HomeKit ecosystem and is able to work with the Google Assistant and Amazon Alexa voice assistants. The BRA.VO App, available for both Android and IOS devices, is the simple and intuitive tool for configuring your "Home System" once the products have been installed and is able to configure Netatmo devices within it for greater monitoring support. accurate and constant indoor air quality. The BRA.VO system consists of a smart mechanical ventilation device with heat recovery (BRA.VO M), which is essential in newly built homes in class A, in small renovations to increase the energy class of the building and in environments with condensation humidity problems and a centrifugal extractor, in the wall version (BRA.VO Qe) and built-in version (BRA.VO Qi) capable of extracting high concentrations of stale air, humidity and kitchen odors in a very short time .
Technical specification
  • Unique ref.heatrecoveryunit_BRAVO-M
  • Product familyResidential
  • Product groupHeat recovery units
  • Date of publishing2021-03-30
  • Edition number1
  • Height (mm)213
  • Width (mm)241
  • Depth (mm)328
Related
  • Material mainPlastic
  • Material secondaryPolypropylene
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)2.5
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • OmniClass Number23-39 43 17 23
  • OmniClass TitleWaste Heat Recovery Heat Exchangers

Region availability

Asia Europe Oceania Africa South America North America
Azerbaijan
Albania
Australia
Algeria
Bolivia
Costa Rica
Bahrain
Austria
New Zealand
Burkina Faso
Chile
Panama
China
Belarus
Cameroon
Ecuador
United States
Georgia
Belgium
Djibouti
Hong Kong
Bosnia and Herzegovina
Egypt
India
Bulgaria
Ethiopia
Indonesia
Croatia
Kenya
Iran
Cyprus
Libya
Israel
Czech Republic
Madagascar
Jordan
Denmark
Mauritius
Kazakhstan
Estonia
Nigeria
Kuwait
Finland
South Africa
Lebanon
France
Tunisia
Malaysia
Germany
Zambia
Mongolia
Greece
Philippines
Iceland
Qatar
Italy
Singapore
Lithuania
Sri Lanka
Malta
Türkiye
Moldova
Turkmenistan
Montenegro
United Arab Emirates
Netherlands
Vietnam
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit