Publish your products
Tube - 5" Pendant Downlight Ceiling Mount 3000K

Tube - 5" Pendant Downlight Ceiling Mount 3000K

Electrical and Operational Information

Color Rendering Index: 90

Color Temperature: 3000K

Dimmable: Yes

Lamping Category: LED

Lamping Included: Bulbs Included

Lamping Type: LEDLumens: 800

Primary Number of Bulbs: 1

Total Number of Bulbs: 1

Voltage: 120-277

Wattage Max: 16.00

Specification
  • Additional Details

    Features:

    • 3000K
    • Hang-straight swivel
    • Three 12" and one 6" down rods included
    • Title 24 may not be available for all Finishes, check for availability
    • Driver concealed within the canopy
    • Average Hours: 70000
    • Beam Spread: 33

    Material: Die-cast Aluminum

Technical specification
  • Unique ref.tube-5-pendant-ceiling-light-3000K
  • Product familyTube
  • Product groupCeiling Mounted
  • TypeObject (single object)
  • Date of publishing2026-04-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States