Publish your products
Volta 2″ Shallow Regressed Round Trim / Invisible Trim

Volta 2″ Shallow Regressed Round Trim / Invisible Trim

Volta LED downlight series represents an innovation in design and technology for architectural lighting. This high lumen and adaptable family of fixtures with a comprehensive set of round and square fittings, affords a sustainable solution for commercial, corporate, and upscale residential applications.
Specification
  • Model

    Beam

    Color Temp & CRI

    22W / 15W Lumens

    22W / 15W CBCP

    Finish

    R2RD1T

    S – 12°

    827 – 2700K – 85

    375 / 261

    5,615 / 3,901

    BK – Black

    N – 25°

    830 – 3000K – 85

    BKWT – Black/White

    F – 40°

    835 – 3500K – 85

    CB – Copper Bronze

    W – 60°

    840 – 4000K – 85

    HZ – Haze

    927 – 2700K – 90

    HZWT – Haze/White

    930 – 3000K – 90

    WT – White

    Example: R2RD1T-930-WT

Technical specification
  • Unique ref.volta-2-shallow-regressed-round-trim-invisible-trim
  • Product familyVolta
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2026-09-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States