Flush solid board mount for Schneider C-Bus eDLTFlush solid board mount for Schneider C-Bus eDLTFlush solid board mount for Schneider C-Bus eDLTFlush solid board mount for Schneider C-Bus eDLTFlush solid board mount for Schneider C-Bus eDLTFlush solid board mount for Schneider C-Bus eDLT
View previous images
View next images

Flush solid board mount for Schneider C-Bus eDLT

Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design. Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building. SKU# 029-1-758 Product name: WS SB for C-Bus eDLT The “WS SB for C-Bus eDLT” is an adapter for in-wall flush installation of a C-Bus eDLT keypad in solid boards. The “WS SB for C-Bus eDLT” firmly mounts the keypad while allowing easy access, insertion and removal.
Specification
    • Flush with the wall.
    • Allows easy insertion and removal of the keypad by manual push and magnet detachment of the keypad.
    • Designed for the use with C-Bus eDLT keypad (by Schneider Clipsal) (keypad not included).
Technical specification
  • Unique ref.029-1-758
  • Collection setWall mounts for Schneider
  • CollectionSolid board wall mounts
  • TypeObject (single object)
  • Date of publishing2021-06-07
  • Edition number1
  • Width (mm)110
  • Width (mm)156
  • Depth (mm)41
Related
  • Material mainMDF
  • Designed inIsrael
  • Manufactured inIsrael
  • Weight Net (Kg)0.2
Classification
  • BIMobject CategoryElectronics - Controls
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_72_97_22
  • Uniclass 2015 DescriptionDimmer switches and controls
  • CSI MasterFormat 2014 Code26 09 36
  • CSI MasterFormat 2014 TitleModular Dimming Controls
  • OmniClass Number23-35 00 00

Region availability

Europe Asia South America Antarctica Oceania Africa North America
Albania
North Korea
Argentina
Antarctica
Tokelau
Mauritius
Anguilla
Moldova
Pakistan
Brazil
Bouvet Island
Tonga
Mayotte
Antigua and Barbuda
Monaco
Philippines
Chile
Heard Island and McDonald Islands
Tuvalu
Morocco
Aruba
Montenegro
Singapore
Colombia
French Southern and Antarctic Lands
United States Minor Outlying Islands
Mozambique
Barbados
Netherlands
South Korea
Ecuador
South Georgia and the South Sandwich Islands
Wallis and Futuna
Namibia
Belize
Norway
Sri Lanka
Falkland Islands (Islas Malvinas)
Vanuatu
Niger
Bermuda
Poland
Taiwan
French Guiana
Timor-Leste
Nigeria
British Virgin Islands
Portugal
Tajikistan
Guyana
Solomon Islands
Republic of the Congo
Caribbean Netherlands
Romania
Thailand
Paraguay
Pitcairn Islands
Reunion
U.S. Virgin Islands
Russia
Turkmenistan
Peru
Samoa
Rwanda
United States
San Marino
Uzbekistan
Suriname
American Samoa
Saint Helena
Turks and Caicos Islands
Serbia
Vietnam
Uruguay
Australia
São Tomé and Príncipe
Canada
Slovakia
Nepal
Venezuela
Cook Islands
Mauritania
Trinidad and Tobago
Malta
Myanmar (Burma)
Bolivia
Federated States of Micronesia
Senegal
Sint Maarten
Slovenia
Maldives
French Polynesia
Sierra Leone
Cayman Islands
Svalbard and Jan Mayen
Armenia
Guam
Somalia
Collectivity of Saint Martin
Sweden
Azerbaijan
Kiribati
South Africa
Costa Rica
Switzerland
Bangladesh
Marshall Islands
South Sudan
Cuba
Ukraine
Bhutan
Nauru
Sudan
Curaçao
United Kingdom
British Indian Ocean Territory
New Caledonia
Swaziland
Dominica
Vatican City
Brunei
New Zealand
Tanzania
Dominican Republic
Åland Islands
Mongolia
Niue
The Gambia
El Salvador
Spain
Cambodia
Norfolk Island
Togo
Greenland
Macedonia (FYROM)
Christmas Island
Northern Mariana Islands
Tunisia
Grenada
Lithuania
Cocos (Keeling) Islands
Palau
Uganda
Guadeloupe
Andorra
Georgia
Papua New Guinea
Western Sahara
Guatemala
Austria
Hong Kong
Fiji
Seychelles
The Bahamas
Belarus
India
Mali
Haiti
Belgium
Indonesia
Madagascar
Jamaica
Bosnia and Herzegovina
Japan
Algeria
Martinique
Bulgaria
Kazakhstan
Angola
Mexico
Croatia
Kyrgyzstan
Benin
Montserrat
Cyprus
Laos
Botswana
Nicaragua
Czech Republic
Macau
Burkina Faso
Panama
Denmark
Malaysia
Burundi
Puerto Rico
Estonia
China
Cameroon
Saint Kitts and Nevis
Faroe Islands
Israel
Cape Verde
Saint Lucia
Luxembourg
Jordan
Central African Republic
Saint Pierre and Miquelon
Finland
Palestine
Chad
Saint Vincent and the Grenadines
Germany
Saudi Arabia
Comoros
Saint-Barthélemy
Gibraltar
Turkey
Malawi
Honduras
Greece
United Arab Emirates
Côte d'Ivoire
Guernsey
Djibouti
Hungary
Equatorial Guinea
Iceland
Eritrea
Ireland
Ethiopia
Isle of Man
Gabon
Italy
Ghana
Jersey
Guinea
Latvia
Guinea-Bissau
Liechtenstein
Kenya
France
Lesotho
Liberia
Libya
Democratic Republic of the Congo
Zambia
Egypt
Zimbabwe