Publish your products
Rampart 358 - Security Welded Wire Fencing
Rampart 358 - Security Welded Wire Fencing
Rampart 358 - Security Welded Wire Fencing
Rampart 358 - Security Welded Wire Fencing

    Rampart 358 - Security Welded Wire Fencing

    RAMPART 358 fence panels provide an extraordinary high security solution. The small mesh openings make Rampart 358 nearly impossible to scale and very difficult to cut.

    Specification
    • Recommended Application

      • Airports
      • Jails/Prisons
      • High risk areas

      Technical Specifications

      Technical DataRampart 358 Specification
      Mesh Opening3" x .5" (76.2 mm x 12.7 mm)
      Gauge of Horizontal Wire1 x 8 GA (4 mm)
      Gauge of Vertical Wire1 x 8 GA (4 mm)
      Standard Height4', 6', 8' (1235.9 mm, 1832.8 mm, 2429.7 mm)
      Standard Length8'3" (2518 mm)
      FinishPowder Coat
    Technical specification
    • Unique ref.rampart-358-security-welded-wire-fencing
    • Product familyWelded Wire
    • Product groupHigh Security Fencing
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    • Height (mm)1230
    • Width (mm)2508
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Canada
    United States