We are using cookies to provide our services

By using our services you agree to our use of cookies

;

2S Clamp with Lining (M8/10)

Unique ref.: 2s-clamp-with-lining-m8-10
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps with noise insulating lining for fixing of metal pipe: lined light-duty two-screw pipe clamp M8/10 with gapless range for steel, copper, cast iron and plastic (multilayer) pipe. Anti loss washers prevent screws from falling out during installation.

  • Surface treatment: zinc plated.
  • Lining: noise insulating and age resistant lining, EPDM rubber, black, grips in steel parts to prevent sliding of the lining.
  • Noise insulation: sound insulating lining according to DIN 4109.
  • Connection size (G): M8/10.
  • Max. allowed load (Fz): 330N (Ø10-14mm to Ø31-37mm); 500N (Ø38-46mm to Ø62-67mm); 850N (Ø68-74mm to Ø82-87mm); 1,000N (Ø88-95mm to Ø154-162mm); 2,350N (Ø163-172mm to Ø217-225mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

All BIM objects are real products from real manufacturers confirmed and approved