Pacifyre® EFC Fire CollarPacifyre® EFC Fire Collar
View previous images
View next images
Walraven

Pacifyre® EFC Fire Collar

For penetrations of plastic pipes and multi-layer pipes.
Specification
  • Suitable for areas which are difficult to access, like corners; a small number of intumescent layers required, so a smaller drill hole is possible; suitable for damp conditions; problem solver: easy on-site modification; penetrations in corners by using partial Fire Collar allowed by regulations (only 2/3 wrapping necessary); only 1 box for numerous penetrations and all pipe dimensions up to outer diameter 160 mm; high flexibility due to self-adhesive strip; no waste; all fixing materials included; tested according to EN 1366-3; European approval: ETA-13/0793.
Technical specification
  • Unique ref.Pacifyre-EFC-Fire-Collar
  • Collection setFire Protection Systems
  • CollectionSleeves and collars
  • TypeObject (single object)
  • Date of publishing2021-11-15
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inNetherlands
  • Manufactured inGermany
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe Asia North America Oceania Africa South America
Belgium
China
United States
Australia
South Africa
Chile
Czech Republic
United Arab Emirates
Greenland
New Zealand
Denmark
India
Aruba
United Kingdom
Oman
Curaçao
France
Qatar
Hungary
Saudi Arabia
Netherlands
Indonesia
Poland
Malaysia
Russia
Singapore
Spain
Vietnam
Sweden
Thailand
Ukraine
Cambodia
Romania
Brunei
Slovakia
Laos
Croatia
Myanmar (Burma)
Latvia
Turkey
Lithuania
Norway
Portugal
Italy
Austria
Switzerland
Estonia
Bosnia and Herzegovina
Montenegro
Macedonia (FYROM)
Serbia
Finland
Iceland
Germany