We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIS dB-FiX® 200 Fixing Point Assembly

Unique ref.: bis-db-fix-200-fixing-point-assembly
Brand: Walraven
Product family: Fix Point Assemblies
Product group: Fix Point Assemblies
Width (mm): 50
Height (mm): 77.5
Depth (mm): 375
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Fixed point base to add HD clamps for cooling and heating pipe systems for safe installations of pipes exposed to temperature changes or high loads. Noise insulating fixing point for pipes up to Ø8" (clamp BIS HD500 Ø217-227mm). Very stable.

  • Surface treatment: zinc plated.
  • Lining: noise insulation by moulded EPDM rubber.
  • Noise insulation: sound insulating lining according to DIN 4109.
  • Connection size (G): M12.
  • Max. allowed load (Fz): 7,000N.
  • Max. allowed load (Fy): 6,600N.
  • ETIM Classification: EC010845.


Material main: Steel
Material secondary:
Designed in: Czech Republic
Manufactured in: Czech Republic
Weight Net (Kg): 2.05

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

All BIM objects are real products from real manufacturers confirmed and approved