This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS dB-FiX® 80 / 200 Support Plate

Unique ref.: bis-db-fix-80-200-support-plate
Brand: Walraven
Product family: Fix Point Assemblies
Product group: Fix Point Assemblies
Width (mm): 35
Height (mm): 38
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Support plate for mounting a BIS dB-FiX® fixing point at a distance from a wall or ceiling, to be used in combination with BIS Wall Plate CO2 welded (6719033). Axial support by threaded rods in combination with BIS Adjustable Support (BUP1000) (66588818) or BIS Threaded Rod Support (6698015). CO2 welded.

  • Surface treatment: zinc plated.
  • Connection size (G): G1".
  • ETIM Classification: EC010845.


Material main: Steel
Material secondary:
Designed in: Czech Republic
Manufactured in: Czech Republic

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

BIMobject®