This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Expansion Device (BUP1000)

Unique ref.: bis-expansion-device-bup1000
Brand: Walraven
Product family: Expansion Devices
Product group: Expansion Devices
Width (mm): 130
Depth (mm): 200
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Ball swivel hangers and expansion devices for flexible fixing in length direction of the pipe: pipe guides and slides that are designed to allow longitudinal movement due to temperature changes, to be used for cooling and heating pipe systems. Single support for pipe expansion for fixing with sliding assemblies. Secure parts ensure mechanism will not slide out. Fix directly on the building structure or in combination with rail systems. Suitable for ceiling mounting (suspended) and floor mounting (standing mounted). Useful in small spaces (very low installation height).

  • Material: plastic parts made of polyoxymethylene (POM). Friction coefficient (μ): 0.18; sliding friction coefficient (μ): 0.14.
  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Temperature: temperature resistance up to +120ºC.
  • Connection size (G): M8/10; M10/12; M16.
  • Max. allowed load (Fz): 3,500N (M8/10); 4,800N (M10/12, M16).
  • ETIM Classification: EC010040.


Material main: Steel
Material secondary:
Designed in: Czech Republic
Manufactured in: Czech Republic
Weight Net (Kg): 1.066

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®